text.skipToContent text.skipToNavigation

D-subminiature Connectors, Thermocouple Pins, and Sockets

Crimp-Style Sub-D Type Connectors and Contacts

$87.48

Item# SMTC-OP-S

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $87.48
10-49 $83.11
50-99 $78.73
100-999 $74.36
1000-4999 $69.98
5000+ $65.61

In stock

Lead Time ( If not in Stock): 3 weeks

Crimp-Style Sub-D Type Connectors and Contacts SMTC-OP-S SMTC-OP-S
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Test Labs
  • Automotive Testing
  • Quality Control Stations
  • Profile Probes
  • High Density Applications
  • –55 to 105°C(-67 to 221°F)

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Style
Temperature Range
Connector Gender
No. of Pins/Sockets
RoHS Compliant
Additional Features


Product Specs

OMEGA’s exclusive low cost, crimp-style thermocouple alloy pins and sockets set a new industry standard for low cost and high performance. These contacts are available in a number of thermocouple alloys including CHROMEGA™, ALOMEGA™, gold-plated Iron, Constantan and Copper. In addition, uncompensated pins and sockets are available from stock. All thermocouple contacts are color-coded for easy identification, and are sold in convenient packages of 100 (four strips of 25). All pins and sockets can be easily wired using OMEGA™ thermocouple wire in either solid or stranded construction, 20 or 24 gage. Stranded wire is recommended so that electrical connections will have higher reliability. These precision Sub-D connectors are sold in sets of five, each package consisting of 5 male connector bodies and 5 female connector bodies. Sets are available in 9, 15, 25, 37 and 50-pin configurations.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Crimp-Style Sub-D Type Connectors and Contacts
$71.76
0 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$33.17
7 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$71.76
14 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$21.93
267 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$35.78
5 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$56.05
0 In Stock
Accessories
One package of 100 ALOMEGA™ male thermocouple pins
$71.76
0 In Stock
One package of 100 Omega-PN(+)® male thermocouple pins
$87.48
33 In Stock
One package of 100 Constantan® male thermocouple pins
$71.76
39 In Stock
One package of 100 Iron male thermocouple pins
$71.76
14 In Stock
One package of 100 CHROMEGA™ female thermocouple pins
$71.76
0 In Stock
One package of 100 ALOMEGA™ female thermocouple pins
$71.76
1 In Stock
One package of 100 Constantan® female thermocouple pins
$71.76
0 In Stock
One package of 100 Copper female thermocouple pins
$71.76
15 In Stock
Female screwlock set, 5 sets/pkg.
$14.42
25 In Stock
One package of 100 Iron female thermocouple pins
$71.76
31 In Stock
Male screw retainer set, 5 sets/pkg.
$14.42
16 In Stock
9-pin connector bodies (pkg. of 5 sets)
$16.27
118 In Stock
50-pin connector bodies (pkg. of 5 sets)
$55.00
0 In Stock
This item is no longer available to purchase. For questions contact sales
15-pin connector bodies (pkg. of 5 sets)
$20.08
4 In Stock
9-pin connector bodies RoHS(pkg. of 5 sets)
$16.27
208 In Stock
25-Pin Male connector body
$2.28
161 In Stock
9-pin Male connector body
$1.71
0 In Stock

en-US
en
Save Configuration