text.skipToContent text.skipToNavigation

USB to PC Universal Thermocouple Connector

Universal Thermocouple Connector Direct USB to PC Connection

$90.59

Item# UTC-USB

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $90.59
5-9 $86.06
10-24 $84.25
25-49 $80.63
50-99 $78.81
100+ $77.00

In stock

Lead Time ( If not in Stock): 5 Days

Universal Thermocouple Connector Direct USB to PC Connection UTC-USB UTC-USB
Universal Thermocouple Connector Direct USB to PC Connection is rated 4.6 out of 5 by 5.
  • y_2021, m_1, d_21, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_UTC-USB, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • For J, K, T, E, R, S, B, C and N Thermocouples
  • Built-In Cold Junction Compensation and Linearization
  • Accepts Both Standard and Miniature Connectors
  • Free Downloadable Software for Display, Data Logging and Chart Recording
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Style
Temperature Range
Connector Gender
No. of Pins/Sockets
Additional Features


Product Specs

The UTC-USB universal thermocouple connector accepts the signal from any of 9 thermocouple types, and lets you display actual temperature readings on your PC, through a standard USB port. The UTC-USB provides automatic cold junction compensation and linearization the free software lets you select the thermocouple type and units, and then use your PC as a meter, chart recorder or data logger.

The UTC-USB features Omega’s patented universal input connection, so you can quickly attach both standard and miniature size thermocouple connectors. A standard USB cable is included for fast hook-up to your PC.

Rated 5 out of 5 by from Easy to use and integrate into .NET I have two of these in the lab and use them all the time to monitor test chamber temperatures. Easy to integrate the measurements into .NET code through the use of the virtual serial port
Date published: 2016-11-03
Rated 3 out of 5 by from Misleading description regarding software The webpage indicates that this includes software and a manual. The "quick start" sheet (see picture) that comes with it says there's a manual and a software disk. Customer service indicated the software is a download (yeah, I know), but they would check and get back to me. Never heard from them again. Not all of our lab computers have internet access. Yes, I know how to transfer the files, but the promised disk that I thought I was paying for would have been appreciated. I did get a one sheet "quick-start" instruction, but definitely nothing I would call a "manual". Web page and included minimal documentation should be corrected to not indicated "included" software and manual.
Date published: 2017-03-29
Rated 5 out of 5 by from Setup is easy. Easy to setup & use. We are using these with type T, J, and K thermocouples.
Date published: 2020-12-03
Rated 5 out of 5 by from Worked as advertised, bought another one. Bought this to monitor device temperature on a PCB that we had to heat and maintain at 125C. Worked perfectly. Logged temp at ~1 Hz.
Date published: 2017-12-05
Rated 5 out of 5 by from Works great Bought this to read temperature in a USB-based automation system. Works just like I expected!
Date published: 2016-10-18
  • y_2021, m_1, d_21, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_UTC-USB, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 6ms
  • REVIEWS, PRODUCT

When I plug a thermocouple into UTC-USB it does automatically begin showing temperature (seemingly correctly), but on the channels tab it shows it as a "K" type thermocouple when it is definitely a "J" type. How do I change that?

Asked by: Troyboy
Thank you for your question. You can download command protocol from our website. Please see link: ftp://ftp.omega.com/public/DASGroup/products/UTC-USB/UTC_USB-Command_Reference.pdf
Answered by: Raptor
Date published: 2020-07-17

Would you inform me the protocol to request read temperature for serial communication of this model. Thank you.

Asked by: Anonymous
Thank you for your question. Please see the command reference for this product in the following link: ftp://ftp.omega.com/public/DASGroup/products/UTC-USB/UTC_USB-Command_Reference.pdf
Answered by: DA Engineer
Date published: 2019-10-08

How can I add the line for ground for this equipment connection? Would you provide the diagram?

Asked by: Louis123
There is no provision for a ground on UTC-USB as it is not required.
Answered by: cwengineer3
Date published: 2019-11-16

Dear Omega, Do you have library of pythone communicator for this model UTC-USB? I need to imbed your temperature module to my software, please let me know.

Asked by: Louis oh
Thank you for your question Louis. We can only provide the communication protocol you can download from ftp site: ftp://ftp.omega.com/public/DASGroup/products/UTC-USB/
Answered by: Cheetah
Date published: 2019-10-08

I need a turnkey temperature monitoring solution I can plug into a PC running Linux (Ubuntu 18.04 LTS). Do you have an apt/script/driver we can use or are we on our own with a prayer, and a protocol reference document?

Asked by: dkinfo
Thank you for your question. Please see link to our website for command protocol for UTC-USB. ftp://ftp.omega.com/public/DASGroup/products/UTC-USB/UTC_USB-Command_Reference.pdf
Answered by: Eagle
Date published: 2020-07-22

I have a utc-usb module withh sn 1909111. Somehow the offsets for the S/N in the software got zeroed out, so its not reading right. Do you have a record of the offsets or know if there is a way to recover? Thanks, in advance.

Asked by: dhaya
That is not something that is repairable in the field please contact customer service to have the unit brought in for repair.
Answered by: cwengineer3
Date published: 2019-10-14

What do you recommend for calibration?

Asked by: Jenny QA
Hello Jenny The unit itself does not require calibration, though in the event the thermocouple or temperature readings that come up are not in tolerance at a constant measurement, in the manual it shows that you can do a negative/positive offset adjustment if required.
Answered by: JA Engineer
Date published: 2020-03-11
  • y_2021, m_1, d_21, h_17CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.13
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_UTC-USB, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 24ms
  • QUESTIONS, PRODUCT
Accessories
Spare programing cable (included with UWTC-REC receivers)
$11.84
0 In Stock
Field-Installable Accessories
Extra 1m (40") Type K insulated beaded wire thermocouple with subminiature connector and wire spool caddy
$21.20
28 In Stock
  • CE Icon CE

en-US
en
Save Configuration