text.skipToContent text.skipToNavigation

DIN Rail Fuse Holders, 1, 2, & 3-Pole, With Blown Fuse Indication

DIN Rail Fuse Holders

$8.20

Item# ASK-6-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $8.20
5-9 $7.79
10-24 $7.63
25-49 $7.30
50-99 $7.13
100+ $6.97

In stock

Lead Time ( If not in Stock): 99 weeks

DIN Rail Fuse Holders ASK-6-1 ASK-6-1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • DIN Rail Mounted Fuse Holders
  • 1, 2, and 3-Pole
  • Models With Blown Fuse Indication
  • 600V, 32 A (ASK 4)
  • 600V, 50 A (ASK 6)

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Voltage Rating
Amperage Rating
Minimum Wire Size
Maximum Wire Size
Features


Product Specs

The ASK Series of DIN rail mounted fuse holders provides circuitprotection for any industrial control system. Two standard fusestyles are supported: 14x51 mm (ASK 6) and 10x38 mm (ASK 4).Single pole, double pole, and 3 pole models are available, with orwithout blown fuse indicator lights. Fuses can be purchasedseparately (see accessories chart below).

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
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
  • CE Icon CE

en-US
en
Save Configuration