text.skipToContent text.skipToNavigation

Barrier Strips, Thermocouple Spade Lugs and Terminal Lugs

$15.62

Item# BS16A

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $15.62
10-49 $14.84
50-99 $14.06
100-999 $13.28
1000-4999 $12.50
5000+ $11.72

In stock

Lead Time ( If not in Stock): 8 weeks

Barrier Strips, Thermocouple Spade Lugs and Terminal Lugs BS16A BS16A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Color-Coded to Calibration Type
  • Complete with Calibration Type Terminal Lugs Installed
  • Spade Lugs Accepts Wire from 24 AWG to 16 AWG

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Number of Terminals
Material
Termination Type
Minimum Wire Size
Maximum Wire Size
Units in Pack
Color
Features


Product Specs

If your application requires DIN rail mounted termination, check out the DRTB Series Thermocouple Terminal Blocks - see related products on the info bar above.

Alloy Types
Order CodeThermocouple Alloy
CHCHROMEGA™
ALALOMEGA™
IRIron
COConstantan
CPCopper (also R/S positive lead)
11Alloy 11 (R/S negative lead)
405Alloy 405 (type C positive lead)
426Alloy 426 (type C negative lead)
203Alloy 203 (type D positive lead)
225Alloy 225 (type D negative lead)
200Alloy 200 (type G positive lead)
226Alloy 226 (type G negative lead)
NPOMEGA-P™
NNOMEGA-N™


Barrier Strips


Model No. Number of
Terminals
Dimensions mm (inches)
AB
BS2233.34 (1.31')41.28 (1.63')
BS3344.45 (1.75')52.39 (2.06')
BS4455.55 (2.19')63.50 (2.50')
BS5566.80 (2.63')74.60 (2.94')
BS6677.79 (3.06')85.73 (3.38')
BS88100.08 (3.94')107.95 (4.25')
BS1010122.24 (4.82')130.18 (5.13')
BS1212144.47 (5.69')152.40 (6.00')
BS1616188.92 (7.44')196.85 (7.75')
BS2020244.48 (9.63')252.42 (9.94')