text.skipToContent text.skipToNavigation
Alert: Omega USA offices and shipping warehouses will be closed for the Thanksgiving holiday 11/26/2020 and 11/27/2020.

High Current Terminal Blocks

$34.88

Item# XBUK150

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $34.88
5-9 $34.18
10-24 $33.48
25-49 $32.09
50-99 $31.74
100+ $31.39

In stock

Lead Time ( If not in Stock): 2 weeks

High Current Terminal Blocks XBUK150 XBUK150
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Maintenance-Free Connections
  • Global Acceptance
  • Large Surface Area for Marking
  • Standardized Testing System
  • Metal Parts Made of Tin-Plated Copper Alloy

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Amperage Rating
Maximum Wire Size
Width
Color
Insulation Strip Length


Product Specs

Product Family Overview
The XB Series offers a complete terminal block system with a universal range of accessories. Marking, bridging and testing accessories are standardized across the different clamping technologies -- reducing inventory and logistics costs. The modular terminal block design allows for use of the different terminal block types together or individually, providing the highest degree of flexibility.

Application Description
The metal portion of the XB Series terminal blocks are made from high-grade, strain-crack and corrosion proof copper alloys. They won’t experience any electrolytic corrosion or rusting, even when moisture is present. The metal surfaces are protected with a lead-free, galvanic nickel or tin plating. The good electrical conductivity permits only a low temperature rise. The Polyamide 6.6 housings allow for operating temperatures up to 125°C and are certified for inflammability Class V0 in accordance with UL 94.

Flexible plug-in bridge system -- All three technologies (Screw, Spring and IDC) use the same bridge system, allowing for individual potential distribution and quickly bridged connections among the same terminal block type or across different types. The XB Series terminal blocks have two bridge shafts arranged in one line, making flexible chain bridging and skip bridging between non-adjacent terminal blocks possible. Plug-in bridges are available from 2 to 50 positions. Reducing bridges are also available to connect a larger terminal block to a smaller one.

Large surface area for marking -- All XB Series terminal blocks have generously sized surface areas for labeling. This allows for clearly labeled wiring which results in reduced start-up time and simplifies activities such as testing and maintenance. There are provisions for marking individual terminal blocks and end stops, strips of terminal blocks, and large groups of terminal blocks.

Standardized testing system -- All test plugs make contact in one of the easily accessible bridge shafts. A 2.3 mm diameter test plug is available for individual measuring wires. Modular test plugs are also available for more advanced testing.

The XBUK high current terminal blocks offer a reliable connection via the superior construction which includes three-point centering of the wire in the prism-shaped sleeve base, a fluted contact surface for low contact resistance, and screws secured with spring-loaded elements. The terminal blocks have an enclosed housing made from polyamide 6.6. Green-yellow ground terminal blocks are also available.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
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
Accessories
10.2 mm white blank marker strip
$0.63
210 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted
$11.62
17 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
$19.07
97 In Stock
DIN rail, 35mm x 15mm x 2m, solid
$21.30
14 In Stock

en-US
en
Save Configuration