text.skipToContent text.skipToNavigation

Double and Triple Level Feed-through or Sensor Terminal Blocks

Double and Triple Level Terminal Blocks

$4.20

Item# XB3UKA25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $4.20
5-9 $4.12
10-24 $4.03
25-49 $3.86
50-99 $3.82
100+ $3.78

In stock

Lead Time ( If not in Stock): 3 weeks

Double and Triple Level Terminal Blocks XB3UKA25 XB3UKA25
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 2-Level Feed-through Terminal Blocks
  • 3-Level Feed-through Terminal Blocks
  • 3-Level Sensor Terminal Blocks
  • Feed-through Terminal Blocks Suitable for RTD Connections (2-wire and 3-wire)

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Voltage Rating
Amperage Rating
Minimum Wire Size
Maximum Wire Size
Width
Units in Pack
Color
Insulation Strip Length
Features


Product Specs


The XBUTT double-level terminal blocks reduce space requirements by 50% over single-level terminal blocks. These terminal blocks are suitable for 2-wire RTD connections. The XBUTT Series can be bridged on both levels for maximum flexibility. Marking can be provided at each termination point.

The XB3UKA sensor terminal blocks reduce installation time by terminating three-wire devices such as photoelectric and proximity sensors in a single terminal block. The upper level accommodates the markable feed-through terminal for the signal line, while the two lower terminal points are used for the sensor power supply. The lower two terminal points can be bridged, reducing your wiring for sensor power.

The XB3UKF 3-level terminal blocks provide three feed-through signal paths. These terminal blocks are suitable for 3-wire RTD connections.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Gray end cover for XBUTT4 and XBUTT4PV
$0.70
50 In Stock
Blue 10 position insertion bridge for XB3UKA25 and XB3UKF25
$3.83
0 In Stock
Red 10 position insertion bridge for XB3UKA25 and XB3UKF25
$3.80
3 In Stock
Red 2 position plug-in bridge for XBQT25, XBQU25 Series
$0.50
94 In Stock
Red 5-position plug-in bridge for XBUT4D12PE, XBUT4D22PE
$1.80
39 In Stock
Red 3 position plug-in bridge for XBQT25, XBQU25 Series
$0.90
41 In Stock
Red 10 position plug-in bridge for the XBUT4FBE series
$3.70
40 In Stock
Test adapter
$10.00
1 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted
$11.74
25 In Stock
DIN rail, 35mm x 15mm x 2m, solid
$21.52
23 In Stock
3-screw mounted end stop
$0.85
0 In Stock
Snap-on end stop
$0.70
174 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum
$19.27
25 In Stock
Accessories for XBPT10
Red 50 position plug-in bridge for XBPT4 Series
$21.50
7 In Stock
Accessories for XBPT13
White blank marker strip center labeling
$0.60
30 In Stock
Accessories for XBPT39
1-screw mounted end stop
$1.15
98 In Stock

en-US
en
Save Configuration