Call us at 1-888-826-6342
SMT mountable connectors that are perfect for bringing thermocouple, RTD, or thermistor temperature measurement to your production Printed Circuit Boards in an automated way.
Product Number | Sensing Type | Thermocouple Calibration Type | Connector Style | Temperature Range | Connector Gender | No. of Pins/Sockets | Additional Features |
---|---|---|---|---|---|---|---|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Universal
|
Miniature
|
-50 to 120°C (-58 to 248°F)
|
Female
|
2 or 3
|
20 pc cut tape
|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Universal
|
Miniature
|
-50 to 120°C (-58 to 248°F)
|
Female
|
2 or 3
|
500 pc reel
|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Universal
|
Miniature
|
-50 to 120°C (-58 to 248°F)
|
Female
|
2 or 3
|
1000 pc reel
|
Cable Clamp Connector Protection Hardware with ferrite cores for EMI/RFI electrical noise suppression. Fits standard size & miniature thermocouple & RTD connectors.
Product Number | Connector Style | Connector Gender | Additional Features |
---|---|---|---|
|
Clamp use with RSC Cable
|
SMP, SMPW, GMP, HGMP, HMP, HMPW, MTP
|
Max Wire 22 AWG
|
|
Ferrite clamp
|
OST, OSTW, HST, HSTW, OGP, HGST, OTP
|
Max Wire 14 AWG
|
|
Ferrite clamp
|
SMP, SMPW, GMP, HGMP, HMP, HMPW, MTP
|
Max Wire 22 AWG
|
|
Ferrite clamp
|
SMP, SMPW, GMP, HGMP, HMP, HMPW, MTP
|
Max Wire 22 AWG, No Logo
|
|
Ferrite clamp use with RSC Cable
|
SMP, SMPW, GMP, HGMP, HMP, HMPW, MTP
|
Max Wire 22 AWG
|
Product Number | Sensing Type | Thermocouple Calibration Type | Connector Style | Connector Gender | Calibration Standard | No. of Pins/Sockets |
---|---|---|---|---|---|---|
|
Thermocouple
|
E
|
Miniature
|
Male
|
ANSI
|
2
|
|
Thermocouple
|
G
|
Miniature
|
Male
|
ANSI
|
2
|
|
Thermocouple
|
J
|
Miniature
|
Male
|
ANSI
|
2
|
|
Thermocouple
|
K
|
Miniature
|
Male
|
ANSI
|
2
|
|
||||||
Audio-style connectors with 3 or 4 pin connections, plug and socket styles, with standard or short strain reliefs.
Product Number | Sensing Type | Connector Style | No. of Pins/Sockets | RoHS Compliant | Additional Features |
---|---|---|---|---|---|
|
RTD and Thermistor
|
TA3F Female connector
|
3
|
RoHS
|
Cord Plug
|
|
RTD and Thermistor
|
TA3M Male Connector
|
3
|
RoHS
|
Cord Plug
|
|
RTD and Thermistor
|
TA4F Female connector
|
4
|
RoHS
|
Cord Plug
|
|
RTD and Thermistor
|
TA4M Male Connector
|
4
|
RoHS
|
Cord Plug
|
|
RTD and Thermistor
|
TB3M Male Connector
|
2
|
RoHS
|
Receptacle
|
Extra Heavy Duty Standard Size Connectors with Solid Pins
Product Number | Thermocouple Calibration Type | Connector Gender | Calibration Standard | No. of Pins/Sockets | Additional Features | Connector Size |
---|---|---|---|---|---|---|
|
E
|
Male
|
ANSI
|
Not Applicable
|
Standard
|
Standard
|
Standard size, round 2-pin TC connectors are designed to quickly connect sensors to extension cables or instrumentation. Does not come with the write-on tag.
Product Number | Sensing Type | Thermocouple Calibration Type | Connector Style | Temperature Range | Connector Gender | Calibration Standard | No. of Pins/Sockets | Additional Features |
---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
T
|
Standard
|
-29 to 180°C (-20 to 356°F)
|
Male
|
ANSI
|
2
|
None
|
|
Thermocouple
|
C
|
Standard
|
-29 to 180°C (-20 to 356°F)
|
Male
|
ANSI
|
2
|
None
|
|
Thermocouple
|
E
|
Standard
|
-29 to 180°C (-20 to 356°F)
|
Female
|
ANSI, IEC
|
2
|
None
|
|
Thermocouple
|
E
|
Standard
|
-29 to 180°C (-20 to 356°F)
|
Male
|
ANSI, IEC
|
2
|
None
|
|
Thermocouple
|
J
|
Standard
|
-29 to 180°C (-20 to 356°F)
|
Female
|
ANSI, IEC
|
2
|
None
|
Field wireable m8 and M12 connectors that can be used to easily connect our M8 or M12 RTD and TC sensors to extension cables. Uncompensated pins and sockets.
Product Number | Sensing Type | Connector Style | Temperature Range | Connector Gender | No. of Pins/Sockets | Additional Features |
---|---|---|---|---|---|---|
|
RTD, Thermistor, or other non-thermocouple
|
M12
|
-25 to 85°C (-13 to 185°F)
|
Male
|
4
|
Straight Geometry
|
|
RTD, Thermistor, or other non-thermocouple
|
M8
|
-25 to 85°C (-13 to 185°F)
|
Female
|
3
|
Right Angled
|
|
RTD, Thermistor, or other non-thermocouple
|
M8
|
-25 to 85°C (-13 to 185°F)
|
Male
|
3
|
Right Angled
|
|
RTD, Thermistor, or other non-thermocouple
|
M8
|
-25 to 85°C (-13 to 185°F)
|
Female
|
3
|
Straight Geometry
|
|
RTD, Thermistor, or other non-thermocouple
|
M8
|
-25 to 85°C (-13 to 185°F)
|
Male
|
3
|
Straight Geometry
|
Field wireable M12 connectors that have pins and sockets made from Thermocouple alloys for improved accuracy over standard M12 connectors in Thermocouple applications.
Product Number | Sensing Type | Thermocouple Calibration Type | Connector Style | Temperature Range | Connector Gender | No. of Pins/Sockets | Additional Features |
---|---|---|---|---|---|---|---|
|
Thermocouple
|
J
|
M12
|
-25 to 85°C (-13 to 185°F)
|
Male
|
4
|
Straight Geometry
|
|
Thermocouple
|
E
|
M12
|
-25 to 85°C (-13 to 185°F)
|
Female
|
4
|
Straight Geometry
|
|
Thermocouple
|
E
|
M12
|
-25 to 85°C (-13 to 185°F)
|
Male
|
4
|
Straight Geometry
|
|
Thermocouple
|
J
|
M12
|
-25 to 85°C (-13 to 185°F)
|
Female
|
4
|
Right Angled
|
|
Thermocouple
|
J
|
M12
|
-25 to 85°C (-13 to 185°F)
|
Male
|
4
|
Right Angled
|
D-Subminiature type connectors with crimp-style pins and sockets made from thermocouple alloys. Available in 9, 15, 25, 37, and 50 pin connector configurations.
Product Number | Sensing Type | Thermocouple Calibration Type | Connector Style | Temperature Range | Connector Gender | No. of Pins/Sockets | Additional Features |
---|---|---|---|---|---|---|---|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Not Applicable
|
Sub-D
|
-55 to 105°C (-67 to 221°F)
|
Not Applicable
|
37
|
90°/ straight tie open sub-D Backshell
|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Not Applicable
|
Sub-D
|
-55 to 105°C (-67 to 221°F)
|
Not Applicable
|
9
|
45°/ straight sub-D Backshell
|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Not Applicable
|
Sub-D
|
-55 to 105°C (-67 to 221°F)
|
Not Applicable
|
15
|
45°/ straight sub-D Backshell
|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Not Applicable
|
Sub-D
|
-55 to 105°C (-67 to 221°F)
|
Not Applicable
|
25
|
45°/ straight sub-D Backshell
|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Not Applicable
|
Sub-D
|
-55 to 105°C (-67 to 221°F)
|
Not Applicable
|
37
|
45°/ straight sub-D Backshell
|
Accessories for miniature connectors. Includes wire caddies, tube & cable clamps, panel mounts, rubber boots, strain relief tubing, safety clips, and crimp-style bushings.
Product Number | Sensing Type | Additional Features |
---|---|---|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Miniature Strain Relief for 1/16\" Diameter Probe, 100 Pack
|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Miniature Strain Relief for 1/16\" Diameter Probe, 5 Pack
|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Miniature Strain Relief for 3/32\" Diameter Probe, 5 Pack
|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Miniature Strain Relief for 5/32\" Diameter Probe, 5 Pack
|
|
Thermocouple, RTD, Thermistor, or other non-Thermocouple
|
Miniature Strain Relief for 1/16\" Diameter Probe, 50 Pack
|
USB connector with built-in CJC that enables Thermocouple measurements to be brought directly to a Computer for display and logging. Software included.
Product Number | Sensing Type | Thermocouple Calibration Type | Connector Style | Temperature Range | Connector Gender | No. of Pins/Sockets | Additional Features |
---|---|---|---|---|---|---|---|
|
Thermocouple
|
J, K, T, E, R, S, B, C, N
|
Standard and Miniature
|
-10 to 70°C (14 to 158°F)
|
Female
|
2
|
Universal Thermocouple Connector Direct USB to PC
|
The high temp version of our standard integrated ground strap TC connector for connecting ground, drain, or shield wires. Helps to protect against electrical noise errors.
Product Number | Sensing Type | Thermocouple Calibration Type | Connector Style | Temperature Range | Connector Gender | Calibration Standard | No. of Pins/Sockets | Additional Features |
---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
Standard
|
-29 to 260°C (-20 to 500°F)
|
Female
|
ANSI
|
2
|
Low Noise
|
|
Thermocouple
|
E
|
Standard
|
-29 to 260°C (-20 to 500°F)
|
Female
|
ANSI
|
2
|
Low Noise
|
|
Thermocouple
|
E
|
Standard
|
-29 to 260°C (-20 to 500°F)
|
Male
|
ANSI
|
2
|
Low Noise
|
|
Thermocouple
|
J
|
Standard
|
-29 to 260°C (-20 to 500°F)
|
Female
|
ANSI
|
2
|
Low Noise
|
|
Thermocouple
|
J
|
Standard
|
-29 to 260°C (-20 to 500°F)
|
Male
|
ANSI
|
2
|
Low Noise
|
Ultra High Temperature Standard Size Thermocouple Connectors With and Without Glaze That Can Contaminate High Vacuum
Product Number | Thermocouple Calibration Type | Connector Gender | Calibration Standard | No. of Pins/Sockets | Additional Features | Maximum Ambient Temperature |
---|---|---|---|---|---|---|
|
T
|
Female
|
ANSI
|
2
|
Unglazed White
|
400°C (752°F)
|
|
U
|
Female
|
ANSI
|
2
|
Unglazed White
|
260°C (500°F)
|
|
U
|
Male
|
ANSI
|
2
|
Unglazed White
|
260°C (500°F)
|
|
R/S
|
Female
|
ANSI
|
2
|
Unglazed White
|
260°C (500°F)
|
|
N
|
Female
|
ANSI
|
2
|
Unglazed White
|
260°C (500°F)
|