Call us at 1-888-826-6342
Thermocouple terminal blocks are offered in Type K, J, T, E and R/S. The terminal block contacts are made with thermocouple-grade calibration alloys.
Product Number | Thermocouple Type | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length |
---|---|---|---|---|---|---|---|---|
|
K
|
300 Vac
|
10 A
|
28 AWG
|
12 AWG
|
10.4 mm (0.41 in)
|
Grey
|
7 mm (0.28 in)
|
|
E
|
300 Vac
|
10 A
|
28 AWG
|
12 AWG
|
10.4 mm (0.41 in)
|
Grey
|
7 mm (0.28 in)
|
|
J
|
300 Vac
|
10 A
|
28 AWG
|
12 AWG
|
10.4 mm (0.41 in)
|
Grey
|
7 mm (0.28 in)
|
|
R
|
300 Vac
|
10 A
|
28 AWG
|
12 AWG
|
10.4 mm (0.41 in)
|
Grey
|
7 mm (0.28 in)
|
|
T
|
300 Vac
|
10 A
|
28 AWG
|
12 AWG
|
10.4 mm (0.41 in)
|
Grey
|
7 mm (0.28 in)
|
CH-TERMINAL-BLOCKS, Terminal Blocks for OMEGA Connection Heads, for Single and Duplex Elements, in Ceramic or Bakelite, and a wide variety of fittings
Product Number | Number of Terminals | Material | Termination Type | Color | Features |
---|---|---|---|---|---|
|
2
|
Ceramic Block with Nickel Plated Brass Terminals
|
14 AWG
|
White
|
None
|
|
2
|
CERAMIC
|
8 AWG
|
White
|
None
|
|
4
|
CERAMIC
|
8 AWG
|
White
|
None
|
|
4
|
Ceramic Block with Nickel Plated Brass Terminals
|
14 AWG
|
White
|
None
|
|
2
|
Ceramic Blocks with Brass Terminals
|
14 AWG
|
White
|
None
|
The XB Series offers a complete terminal block system with a universal range of accessories, operating temperatures up to 125°C, made of Polyamide 6.6.
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length | Features |
---|---|---|---|---|---|---|---|---|
|
600 Vac
|
30 A
|
28 AWG
|
10 AWG
|
6.2 mm (0.24 in)
|
Gray
|
10 mm (0.39 in)
|
spring clip TB
|
|
600 Vac
|
50 A
|
24 AWG
|
8 AWG
|
8.2 mm (0.32 in)
|
Gray
|
10 mm (0.39 in)
|
spring clip TB
|
|
600 Vac
|
65 A
|
24 AWG
|
6 AWG
|
10.2 mm (0.40 in)
|
Gray
|
10 mm (0.39 in)
|
spring clip TB
|
|
600 Vac
|
85 A
|
24 AWG
|
4 AWG
|
12 mm (0.47 in)
|
Gray
|
10 mm (0.39 in)
|
spring clip TB
|
|
600 Vac
|
20 A
|
28 AWG
|
12 AWG
|
5.2 mm (0.20 in)
|
Gray
|
10 mm (0.39 in)
|
spring clip TB
|
The ASK disconnect or fuse terminal blocks allow a circuit to be 'opened' without disconnecting the wire from the screw connections, will hold 5 x 20 mm or 5 x 25 mm fuses.
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Units in Pack | Color | Insulation Strip Length | Features |
---|---|---|---|---|---|---|---|---|---|
|
110 Vac
|
6.3 A
|
26 AWG
|
8 AWG
|
8 mm (0.315 in)
|
Not Applicable
|
Gray
|
12 mm (0.47 in)
|
Fuse Size 5 x 20 and 5 x 25 mm
|
|
300 Vac
|
6.3 A
|
26 AWG
|
8 AWG
|
8 mm (0.315 in)
|
Not Applicable
|
Gray
|
12 mm (0.47 in)
|
Fuse Size 5 x 20 and 5 x 25 mm
|
|
600 Vac
|
16 A
|
26 AWG
|
10 AWG
|
6 mm (0.236 in)
|
Not Applicable
|
Gray
|
10 mm (0.39 in)
|
None
|
|
600 Vac
|
6.3 A
|
22 AWG
|
8 AWG
|
10 mm (0.39 in)
|
Not Applicable
|
Gray
|
12 mm (0.47 in)
|
Fuse Size 1 1⁄4 x 1⁄4"
|
|
24 Vdc
|
6.3 A
|
26 AWG
|
8 AWG
|
8 mm (0.315 in)
|
Not Applicable
|
Gray
|
12 mm (0.47 in)
|
Fuse Size 5 x 20 and 5 x 25 mm
|
OMEGA's color-coded CH series terminal blocks are designed to fit metal-sheathed cable or probes between 1.5 and 6 mm (1/16 and 1/4") in diameter.
Product Number | Thermocouple Type | Number of Terminals | Material | Color |
---|---|---|---|---|
|
C
|
2
|
Glass Filled Nylon
|
Red
|
|
E
|
2
|
Glass Filled Nylon
|
Purple
|
|
J
|
2
|
Glass Filled Nylon
|
Black
|
|
K
|
2
|
Glass Filled Nylon
|
Yellow
|
|
S
|
2
|
Glass Filled Nylon
|
Green
|
XB Series offers complete terminal block system with a universal range of accessories, Marking, bridging and testing accessories are standardized
Product Number | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length | Features |
---|---|---|---|---|---|---|
|
16 AWG
|
6 AWG
|
6.2 mm (0.24 in)
|
Green/Yellow
|
10 mm (0.39 in)
|
Grounding Blocks
|
|
24 AWG
|
6 AWG
|
8.2 mm (0.32 in)
|
Green/Yellow
|
10 mm (0.39 in)
|
Grounding terminal block
|
|
16 AWG
|
6 AWG
|
10.2 mm (0.40 in)
|
Green/Yellow
|
10 mm (0.39 in)
|
Grounding terminal block
|
|
16 AWG
|
4 AWG
|
12 mm (0.47 in)
|
Green/Yellow
|
10 mm (0.39 in)
|
Grounding terminal block
|
|
28 AWG
|
10 AWG
|
5.2 mm (0.20 in)
|
Green/Yellow
|
10 mm (0.39 in)
|
Grounding Blocks
|
YBK Series feed through terminal blocks are tension clamp connection style and are DIN rail mounted, 600V Rated, UL 94 V2 Polyamide 6.6 750/600V up to 63A.
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length | Features |
---|---|---|---|---|---|---|---|---|
|
600 Vac
|
26 A
|
22 AWG
|
10 AWG
|
6 mm (0.236 in)
|
Gray
|
12 mm (0.47 in)
|
Feed through tension clamp terminal block
|
|
600 Vac
|
35 A
|
22 AWG
|
8 AWG
|
8 mm (0.315 in)
|
Gray
|
13 mm (0.51 in)
|
Feed through tension clamp terminal block
|
|
600 Vac
|
55 A
|
20 AWG
|
6 AWG
|
10 mm (0.39 in)
|
Gray
|
13 mm (0.51 in)
|
Feed through tension clamp terminal block
|
|
600 Vac
|
26 A
|
22 AWG
|
10 AWG
|
6 mm (0.236 in)
|
Gray
|
12 mm (0.47 in)
|
Ground terminal block
|
|
600 Vac
|
35 A
|
22 AWG
|
8 AWG
|
8 mm (0.315 in)
|
Gray
|
13 mm (0.51 in)
|
Ground terminal block
|
The UL 489 Series miniature molded case circuit breakers are DIN rail mountable and provide feeder and branch circuit protection per UL 489, 17.5 mm (0.69") Width per Pole.
Product Number | Amperage Rating | Number of Terminals | Minimum Wire Size | Maximum Wire Size | Width | Pole Width | Curve Type | Current |
---|---|---|---|---|---|---|---|---|
|
1.0 A
|
1 Pole
|
18 AWG
|
3 AWG
|
17.5 mm (.69")
|
17.5 mm (0.69 in)
|
C-Curve
|
DC
|
|
1.0 A
|
1 Pole
|
18 AWG
|
3 AWG
|
17.5 mm (.69")
|
17.5 mm (0.69 in)
|
C-Curve
|
AC
|
|
2.0 A
|
1 Pole
|
18 AWG
|
3 AWG
|
17.5 mm (.69")
|
17.5 mm (0.69 in)
|
C-Curve
|
DC
|
|
2.0 A
|
1 Pole
|
18 AWG
|
3 AWG
|
17.5 mm (.69")
|
17.5 mm (0.69 in)
|
C-Curve
|
AC
|
|
3.0 A
|
1 Pole
|
18 AWG
|
3 AWG
|
17.5 mm (.69")
|
17.5 mm (0.69 in)
|
C-Curve
|
DC
|
R Series UL1077 supplementary protectors are made to trip faster than a standard UL489 circuit breaker, therefore providing additional protection for specific devices
Product Number | Amperage Rating | Number of Terminals | Minimum Wire Size | Maximum Wire Size | Width | Pole Width | Curve Type |
---|---|---|---|---|---|---|---|
|
1.0 A
|
1 Pole
|
18 AWG
|
3 AWG
|
17.5 mm (.69")
|
17.5 mm (0.69 in)
|
B-Curve
|
|
2.0 A
|
1 Pole
|
18 AWG
|
3 AWG
|
17.5 mm (.69")
|
17.5 mm (0.69 in)
|
B-Curve
|
|
3.0 A
|
1 Pole
|
18 AWG
|
3 AWG
|
17.5 mm (.69")
|
17.5 mm (0.69 in)
|
B-Curve
|
|
4.0 A
|
1 Pole
|
18 AWG
|
3 AWG
|
17.5 mm (.69")
|
17.5 mm (0.69 in)
|
B-Curve
|
|
5.0 A
|
1 Pole
|
18 AWG
|
3 AWG
|
17.5 mm (.69")
|
17.5 mm (0.69 in)
|
B-Curve
|
ASK Series, DIN rail mounted fuse holders provides circuit protection for industrial control system, fuse styles are supported: 14x51 mm (ASK 6) and 10x38 mm (ASK 4).
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Features |
---|---|---|---|---|---|
|
600 Vac
|
50 A
|
6 AWG
|
26 AWG
|
1-pole, no indicator light
|
|
600 Vac
|
50 A
|
6 AWG
|
26 AWG
|
3-pole, with indicator light
|
The XB Series offers a complete terminal block system with a universal range of accessories Fuse Terminal Blocks, 8.2mm Width, 150/250V, 05 to 2.5A
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Units in Pack | Color | Insulation Strip Length |
---|---|---|---|---|---|---|---|---|
|
600 Vac
|
6.3 A
|
26 AWG
|
10 AWG
|
6.2 mm (0.24 in)
|
Not Applicable
|
Black
|
9 mm (0.35 in)
|
|
400 Vac
|
610 A
|
24 AWG
|
8 AWG
|
8.2 mm (0.32 in)
|
Not Applicable
|
Black
|
10 mm (0.39 in)
|
|
12 to 30 Vac
|
1 to 2.5 A
|
24 AWG
|
8 AWG
|
8.2 mm (0.32 in)
|
Not Applicable
|
Black
|
10 mm (0.39 in)
|
|
110 to 250 V
|
0.5 to 2.5 A
|
26 AWG
|
10 AWG
|
6.2 mm (0.24 in)
|
Not Applicable
|
Black
|
9 mm (0.35 in)
|
|
110 to 250 V
|
0.5 to 2.5 A
|
24 AWG
|
8 AWG
|
8.2 mm (0.32 in)
|
Not Applicable
|
Black
|
10 mm (0.39 in)
|
The XB Series offers a complete terminal block system with a universal range of accessories, 8.2mm Width, 10mm Insulation Strip Length, 600Vac/50A.
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length |
---|---|---|---|---|---|---|---|
|
600 Vac
|
50 A
|
24 AWG
|
8 AWG
|
8.2 mm (0.32 in)
|
Gray
|
10 mm (0.39 in)
|
|
600 Vac
|
50 A
|
24 AWG
|
8 AWG
|
8.2 mm (0.32 in)
|
Blue
|
10 mm (0.39 in)
|