Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $83.55 |
10-24 | $79.37 |
25-99 | $75.20 |
100-499 | $71.02 |
500-999 | $66.84 |
1000+ | $62.66 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Material/ Max. Temp. |
Insulator Model No. |
Used With Wire Size AWG/Inch |
Dimension* | |
Length mm (in.) |
O.D. mm (in.) |
|||
Mullite 1600°C (2910°F) |
SH-1-8-100 | 8/0.128 | 25 (1) | 6.0 (1/4) |
SH-1-14-100 | 14/0.064 | 25 (1) | 4.5 (3/16) | |
SH-1-20-100 | 20/0.032 | 25 (1) | 3.0 (1/8) | |
SH-1-24-100 | 24/0.020 | 25 (1) | 1.5 (1/16) |
Material/ Max. Temp. |
Insulator Model No. |
Used With Wire Size AWG/Inch |
Dimension* | |
Length mm (in.) |
O.D. mm (in.) |
|||
Mullite 1600°C (2910°F) |
DH-1-8-100 | 8/0.128 | 25 (1) | 11.1 (7/16) |
DH-1-14-100 | 14/0.064 | 25 (1) | 7.0 (9/32) | |
DH-1-20-100 | 20/0.032 | 25 (1) | 4.0 (5/32) | |
DH-1-24-100 | 24/0.020 | 25 (1) | 3.0 (1/8) |
Material/ Max. Temp. |
Insulator Model No. |
Used With Wire Size AWG/Inch |
Dimension* | |
Length mm (in.) |
O.D. mm (in.) |
|||
Steatite 1200°C (2190°F) |
FS-400-8-(†) | 8/0.128 | 10.2 (0.40) | 10.2 (0.40) |
FS-330-10-(†) | 10/0.102 | 8.38 (0.33) | 8.38 (0.33) | |
FS-260-8-(†) | 8/0.128 | 6.60 (0.26) | 6.60 (0.26) | |
FS-260-12-(†) | 12/0.081 | 6.60 (0.26) | 6.60 (0.26) | |
FS-200-14-(†) | 14/0.064 | 5.08 (0.20) | 5.08 (0.20) | |
FS-170-18-(†) | 18/0.040 | 4.32 (0.17) | 4.32 (0.17) | |
FS-125-20-(†) | 20/0.032 | 3.18 (0.13) | 3.18 (0.13) | |
FS-110-20-(†) | 20/0.032 | 2.79 (0.11) | 2.79 (0.11) |
Material/ Max. Temp. |
Insulator Model No. |
Used With Wire Size AWG/Inch |
Dimension* | ||
Length mm (in.) |
O.D. mm (in.) |
Thickness mm (in.) |
|||
Mullite 1600°C (2910°F) |
OV-1-8-100 | 8/0.128 | 25 (1) | 4.0 (5/32) | 6.99 (0.275) |
OV-1-14-100 | 14/0.064 | 25 (1) | 8.0 (5/16) | 5.16 (0.203) | |
OV-1-20-100 | 20/0.032 | 25 (1) | 4.4 (11/64) | 3.0 (0.118) |