text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Conduit Box Assemblies with Thermocouple and RTD Connectors

Jack Panel Standard Connector Conduit Boxes

Item# JPCB-5-NI-M

Jack Panel Standard Connector Conduit Boxes JPCB-5-NI-M JPCB-5-NI-M
  • Quick Disconnect
  • Color-Coded
  • 5 Standard Rectangular Connectors or 6 Round Connector Terminals
  • 3-Prong Models Also Available
  • Quick Release Snap Action Handle
  • 3/4 NPT Fittings
  • CBC-1 Cable Clamps Optional
  • 6 Position Mini Connector Junction Boxes Available -- Click on Literature Download, below

JPCB-5-NI-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Connector Type
Junction Box End Configuration
Number of Junction Box Positions
Color Code Standard
Number of Connector Rows
Features


  • Conduit Fitting Size 3/4 NPT


Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
loading all models
loading all reviews
Rated 4 out of 5 by from Good Design Good design and very handy. Makes TC organization pretty straightforward.
Date published: 2021-02-18
Rated 5 out of 5 by from Practical, Cost effective solution The standard size pin K connector box works well, provides a clean professional appearance. Timesaver to install, certainly worth the price. To place two JPCB-5-K-F boxes next to each other, a 4-1/2" J box is required.
Date published: 2021-02-08
  • y_2023, m_3, d_22, h_22
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.34
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_JPCB-5-NI-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Can you provide data or overall sizes of the RJPCB-6-K-F Box?

Asked by: Paragon
Thank you for your inquiry. Please e-mail temp@omega.com for more information.
Answered by: Application Engineer CB
Date published: 2021-05-12
  • y_2023, m_3, d_22, h_22CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.34
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_JPCB-5-NI-M, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT
Jack Panel Standard Connector Conduit Boxes
$75.99
3 In Stock
Jack Panel Standard Connector Conduit Boxes
$72.52
0 In Stock
en-US
en
Save Configuration