text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Jack Panel Assemblies with Miniature 3-Prong TC and RTD Connectors

Jack Panels for Mini 3-Prong 3 Pole TC or RTD Connectors

$38.44

Item# MTP1-06-BLANK

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $38.44
10-49 $36.52
50-99 $34.60
100-999 $32.67
1000-4999 $30.75
5000+ $28.83

In stock

Lead Time (If not in stock): 8 weeks
Jack Panels for Mini 3-Prong 3 Pole TC or RTD Connectors MTP1-06-BLANK MTP1-06-BLANK
  • Compact Design for MTP Series Connectors
  • Perfect for Shielded Thermocouples, RTD’s and 700 Series Thermistors
  • 3/32" Panel Thickness
  • Available in J, K, T, E, and U Calibrations
  • Number Labels are included in Packet

MTP1-06-BLANK Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Length
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Number of Junction Box Positions
Color Code Standard
Panel Thickness


Other panels available upon request. Custom panels are $1000 minimum order for custom SKU part number.

Circuits
Per Row
 1 Row
(1 3/4' H)
2 Row
(3 1/4' H)
3 Row
(4 3/4' H)
4 Row
(6 1/4' H)
6
(438' L)
Model No.MTP-1-06-(*)MTP-2-12-(*)MTP-3-18-(*)MTP-4-24-(*)
12**
(8 1/8' L)
Model No.MTP-1-12-(*)MTP-2-24-(*)MTP-3-36-(*)MTP-4-48-(*)
18**
(11 7/8' L)
Model No.MTP-1-18-(*)MTP-2-36-(*)MTP-3-54-(*)MTP-4-72-(*)
*Insert thermocouple calibration code: J, K, T, E or U.
** 6 mounting holes per panel.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration