text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Round Hole Thermocouple Panel Jack Connectors

Standard and Miniature Size Panel Jacks Mounts in 16mm Hole

$3.48

Item# RMJ-R/SI-R

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $3.48
10-49 $3.31
50-99 $3.13
100-999 $2.96
1000-4999 $2.78
5000+ $2.61

In stock

Lead Time (If not in stock): 20 weeks
Standard and Miniature Size Panel Jacks Mounts in 16mm Hole RMJ-R/SI-R RMJ-R/SI-R
  • Standard Jack Accepts All Industry Standard Size Male Connectors
  • Miniature Jack Accepts All Industry Miniature Size Male Connectors
  • Mounts in 16.0 mm (.63 in) Round or “D” Punch Holes
  • Square or Round Bezel to Match Your Panel Components
  • Bezel Sizes: 20.6 mm (.82 in) Square or 20.6 mm (.82 in) Round
  • Heavy Duty Glass-Filled Nylon Rated to 180°C (356°F)
  • Polarity Keyed and Color-Coded
  • Dust Covers Sold Separately
  • No Filing Required when Mounting
  • Rear Mounting Nut Included Free
  • Accepts Solid or Stranded Wire up to 14 AWG

RMJ-R/SI-R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Number of Connector Rows
Connector Type
Face Type
Features
Number of Junction Box Positions
Color Code Standard


  • Panel Mount Hole Spacing 16 mm hole
EASY INSTALLATION
No special tooling is required for installation. Just drill or punch a round hole in your panel and tighten the supplied nut. Ideal for single-circuit applications where the connector must blend with existing instrumentation. Thermocouple circuits can be added to existing panels with only minimal interruption of operations. A choice of either square or round face is available to match the design lines of your installation. Thermocouple grade alloys used to form the contacts preserve the accuracy of the circuit even in changing ambient temperatures. An optional Front Mount Kit is also available to mount the connectors to a panel from the front. It includes screws, bushings and a Dust Plug.

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.

Square face RMJ & RSJ connectors will not be available after December 31st, 2018. Please consider buying our round face RMJ & RSJ, or contact sales or our Temperature Engineering department for a suitable replacement.

loading all models
loading all reviews
Rated 5 out of 5 by from Great Little Jack High quality Jack, use them to interface monitors for product under test. Both for temperature cycling and thermal vacuum testing
Date published: 2017-04-07
Rated 5 out of 5 by from Great connectors Omega is our preferred supplier for thermocouples and thermocouple connectors. Always durable and precise.
Date published: 2022-03-31
Rated 5 out of 5 by from Materials Associate Great products and pricing. Timely deliveries as well.
Date published: 2021-02-15
Rated 5 out of 5 by from Standard and Miniature Size Panel Jacks Mounts Great product. WE Use a lot of these. Consistently good quality.
Date published: 2020-12-31
Rated 5 out of 5 by from Great quality at a great price I have known about these sockets for several years and am reminded how great they are every time I reorder them.
Date published: 2018-02-18
  • y_2022, m_8, d_11, h_20
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.32
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_RMJ-R-SI-R, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
loading all QA

Is there a 3D model available to download?

Asked by: Diego M
Thank you for your inquiry. We do not provide a 3D model for download. If you require a 2 dimensional drawing, please email request to temp@omega.com
Answered by: Application Engineer JB
Date published: 2021-05-26

What is the NEMA rating or IP rating of these panel mount receptacles?

Asked by: Joe F
Hi, thanks for connecting with Omega. The MH-RMJ-1 receptacles do not have ratings. Please email us at temp@omega.com anytime, if you have any further questions. Thank you
Answered by: Jane
Date published: 2019-05-31
  • y_2022, m_8, d_11, h_20CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.32
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_RMJ-R-SI-R, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration