Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temp Jack Panel Assemblies for Miniature Thermocouple Connectors

High Temperature Jack Panels for SHX Miniature Ceramic Connectors

$113.60

Item# SHXJP1-06-T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $113.60
10-49 $107.92
50-99 $102.24
100-999 $96.56
1000-4999 $90.88
5000+ $85.20

In stock

Lead Time (If not in stock): 6 weeks
High Temperature Jack Panels for SHX Miniature Ceramic Connectors SHXJP1-06-T SHXJP1-06-T
  • For Service up to 537°C(1000°F)
  • Heavy Duty Steel Panel
  • Compenstated Hardware
  • Subminiature Connectors for Compact Installations

SHXJP1-06-T Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Length
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Number of Junction Box Positions
Color Code Standard


OMEGA high temperature jack panels feature SHX series ceramic connectors mounted in a steel plate for service temperatures up to 1000°F(537°C). They are also available with unglazed connectors, type USHX, for applications where glazed connectors, would contaminate a vacuum system. Other panels are available upon request. Custom panels are $1000 minimum order for custom SKU part number.'

Circuits
Per Rows
1 Row
(13/4' H)
2 Rows
(31/4' H)
3 Rows
(41/2' H)
4 Rows
(57/8' H)
6
(43/8' L)
SHXJP1-06-(*) SHXJP2-12-(*) SHXJP3-18-(*) SHXJP4-24-(*)
12(81/8' L) SHXJP1-12-(*) SHXJP2-24-(*) SHXJP3-36-(*) SHXJP4-48-(*)
18(117/8' L) SHXJP1-18-(*) SHXJP2-36-(*) SHXJP3-54-(*) SHXJP4-72-(*)
* Insert calibration code: J, K, T, E, R/S, N, U
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration