text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Jack Panel Assemblies with Universal Thermocouple Connectors

Jack Panels With Color-Coded Standard Connectors

$659.31

Item# SJP4-24-U

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $659.31
10-49 $626.34
50-99 $593.38
100-999 $560.41
1000-4999 $527.45
5000+ $494.48

In stock

Lead Time (If not in stock): 8 weeks
Jack Panels With Color-Coded Standard Connectors SJP4-24-U SJP4-24-U
  • Fully Assembled
  • Snap-in Jacks
  • Number Labels Included with Packaging
  • Easy Installation
  • Convenient
  • Rugged 2.3 mm (0.09") Anodized Aluminum Panels
  • Panel plugs with male prongs available on request

SJP4-24-U Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Panel Length
Panel Height
Thermocouple Type
Number of Connector Rows
Connector Type
Features
Number of Junction Box Positions
Color Code Standard
Panel Thickness


OMEGA’s standard size jack panels are fabricated using snap-in SJP connectors in a 2.3 mm (0.09") aluminum panel. Standard panels take up to 6.12.18, 24, 36, 48, 54, or 72 circuits. Other panels available upon request. Custom Panels are $1000 minimum order for custom SKU part number.

The snap-in jacks contain two female, collet-type, spring-loaded terminals that will accept any standard male thermocouple connector. They accommodate wires up to 14 AWG and are made from alloys to match ANSI thermocouple grade calibrations. The connector bodies are molded of high-impact plastic and have a maximum service temperature of 220°C (425°F). The panels are machined from rugged 2.3 mm (0.09") aluminum with a brushed finish. Clear anodizing adds durability and corrosion resistance.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Jack Panels With Color-Coded Standard Connectors C$67.00 Item# SJP1-06-T Can you sent me this item's cut out demintion drawing when we mounting this into panel door?

Asked by: zhiwen
We cannot provide a drawing for the cutout as it is proprietary. The connector center to center space is 0.750" and the cutout size is 0.635" x 1.195". The panel size itself is 5.75" x 2.63". Omega Panel Punch CP-5 is the punch that we would recommend to use for cutting the proper hole for this jack panel.
Answered by: Engineer9
Date published: 2021-11-17

Is P/N SJP2-12-J-M available with pre-mounted miniature male plugs?

Asked by: MarkusB
The SJP2-12-J-M jack panel will have male connectors pre-installed in the panel.
Answered by: Applications Engineer AB
Date published: 2021-10-04

What would the large square cutout size be for a Item# SJP2-12-J? Do you have a PDF or sheet that shows the cutouts for all the models?

Asked by: bryancit
We cannot provide a drawing for the cutout as it is proprietary. The connector center to center space is 0.750" and the cutout size is 0.635" x 1.195". The panel size itself is 5.75" x 4.38". Omega Panel Punch CP-5 is the punch that we would recommend to use for cutting the proper hole for this jack panel.
Answered by: Application Engineer CB
Date published: 2021-07-22
  • y_2022, m_8, d_10, h_20CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.32
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_SJP4-24-U, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration