text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Low-Noise High Temperature Miniature Thermocouple Connectors

High Temperature Low Noise Miniature Connectors

$6.05

Item# HGMP-J-F-ROHS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $6.05
10-49 $5.75
50-99 $5.45
100-999 $5.14
1000-4999 $4.84
5000+ $4.54

In stock

Lead Time (If not in stock): 7 weeks
High Temperature Low Noise Miniature Connectors HGMP-J-F-ROHS HGMP-J-F-ROHS
  • Connector Ground Strip Protects Against Electrical Noise
  • Works with Shielded Wire -- Best with Twisted Shielded Wire
  • Write-On Windows for Easy Identification
  • Superior Mechanical Connection Locks Male and Female Connectors
  • Color-Coded for Thermocouple Type
  • Environmently Friendly, Cadmium-Free, Polymer
  • Rated to 260°C (500°F)

HGMP-J-F-ROHS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Gender
Calibration Standard
RoHS Compliant
Connector Style
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
No. of Pins/Sockets
Additional Features


  • Color Code Standard Yes
  • Maximum Ambient Temperature 260°C (500°F)
  • Maximum Wire Size 20 AWG
  • Wire Type Shielded
The new OMEGA™ HGMP miniature low noise connectors are designed to provide easy connection of ground wires to OMEGA™ probes and extension wires. The drain wire of a 20 AWG twisted shield cable or the shield of the overbraided wire is crimped and held in place by the HGMP’s internal hardware. The HGMP’s have excellent thermal and electrical characteristics to assure high accuracy. Each connector includes HCP-S and HCP-HGMP write-on windows for connector face and edge. An external ground strap is available to maintain the electrical connection of the ground wire and strengthen the mechanical link between connectors.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Write-on window 5-pack for HGMP connector face
$1.74
40 In Stock
Write-on window 5-pack for HGMP connector edge
$1.74
0 In Stock
Ground straps, 10-pack
$4.77
38 In Stock

en-US
en
Save Configuration