text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

High Temperature & Ferrite Core Miniature Thermocouple Connectors

High Temperature Miniature Connectors - Male Connector

$3.47

Item# HMPW-U-M-ROHS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $3.47
10-49 $3.30
50-99 $3.12
100-999 $2.95
1000-4999 $2.78
5000+ $2.60

In stock

Lead Time (If not in stock): 20 weeks
High Temperature Miniature Connectors - Male Connector HMPW-U-M-ROHS HMPW-U-M-ROHS
  • Male Designed for Suppression of Electromagnetic Interference (EMI)
  • Male Connector Impedance (\xc2\xb120%): 35 Ohms @ 25 MHz;70 Ohms @ 100 MHz
  • Temperature Ratings: Ferrite Core Effectiveness: 120\xc2\xb0C (248\xc2\xb0F) LCP Material: 260\xc2\xb0C (500\xc2\xb0F)
  • Write-on Window for Easy Labeling
  • Color-Coded Calibration, Earth-Tone Colors
  • Environmentally Friendly Cadmium-Free LCP Shell
  • Heavy Duty Construction
  • Accepts Stranded and Solid Wire up to Size 20 AWG
  • Slotted Captive Cover Screws
  • Internal Wire Divider

HMPW-U-M-ROHS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Temperature Max
Temperature Range
Connector Gender
Calibration Standard
RoHS Compliant
Additional Features
Connector Style
Temperature Unit
Temperature Min
No. of Pins/Sockets


  • Color Code Standard Yes
  • Maximum Ambient Temperature Ferrite Core Effectiveness: 120°C (248°F) LCP Material: 260°C (500°F)
  • Maximum Wire Size 20 AWG
  • Wire Type Stranded or Solid
Installation Note :for HMPW-x-F
When using the rivet hole as a hold down point the maximum screw size is 3-48-NC or M2.5 x .45
Maximum Torque Value is 2 pounds-force inch or .230 kilogram-force meter .
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration