text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

High Temperature & Ferrite Core Standard Size Thermocouple Connectors

Female and Male High Temperature Standard Connectors With Zinc Ferrite Core for EMI/RFI Suppression

Item# HFSTW-K-M-ROHS

Female and Male High Temperature Standard Connectors With Zinc Ferrite Core for EMI/RFI Suppression HFSTW-K-M-ROHS HFSTW-K-M-ROHS

This product has changed to a new number, and is identical in form, fit, function, and approvals. Please refer to: HFSTW-K-M.

  • Designed for Suppression of Electromagnetic Interference (EMI)
  • Impedance (\xc2\xb120%): 55 Ohms @ 25 MHz; 90 Ohms @ 100 MHz
  • Extra Heavy Duty Solid Pin Male Connector
  • Removable/Reversible Write-On Windows
  • Temperature Ratings: Ferrite Core Effectiveness: 120\xc2\xb0C (248\xc2\xb0F) LCP Material: 260\xc2\xb0C (500\xc2\xb0F)
  • Color-Coded Calibration, Earth-Tone Colors
  • Cadmium-Free LCP Shell
  • Heavy Duty Construction
  • Accepts Stranded or Solid Wire up to Size 14 AWG
  • Slotted Captive Cover Screws

HFSTW-K-M-ROHS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Temperature Max
Temperature Range
Connector Gender
Calibration Standard
Additional Features
Connector Style
Temperature Unit
Temperature Min
No. of Pins/Sockets


  • Color Code Standard Yes
  • Maximum Ambient Temperature Ferrite Core Effectiveness: 120°C (248°F) LCP Material: 260°C (500°F)
  • Maximum Wire Size 14 AWG
  • Wire Type Stranded or Solid
Female and Male High Temperature Standard Connectors With Zinc Ferrite Core for EMI/RFI Suppression"
loading all models
loading all reviews
Rated 4 out of 5 by from Great product These were used by our previous company and great value.
Date published: 2016-09-01
  • y_2023, m_3, d_21, h_22
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.34
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_HFSTW-K-M-ROHS, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration