Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Field Mountable M12 and M8 Connectors

Field Mountable M8 and M12 Connectors

$19.69

Item# M8-R-M-FM

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $19.69
10-49 $17.92
50-99 $16.93
100-999 $16.15
1000-4999 $15.16
5000+ $14.18

In stock

Lead Time (If not in stock): 6 weeks
Field Mountable M8 and M12 Connectors M8-R-M-FM M8-R-M-FM
  • Provide Convenient means of Connecting Sensors to Equipment with M8 or M12 Connections
  • Available in Straight or Right Angled Geometries
  • IP67 Rated
  • Connectors Include Plated Brass Pins or Sockets

M8-R-M-FM Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connector Style
Connector Gender
No. of Pins/Sockets
Additional Features
Sensing Type
Temperature Unit
Temperature Min
Temperature Max
Temperature Range


  • Maximum Wire Size 18 AWG
  • Minimum Wire Size 24 AWG
These field mountable connectors can be used with our M8 RTD, M12 RTD or M8 & M12 Thermocouple extension cables. The M12 connectors feature convinient screw terminal style pins or sockets eliminating the need for solder connections in the field. The M8 connectors feature solder-cup style connections due to the limited space available.

The field mountable connectors are available in four configurations:
  • Right Angled Recepticles (M12-R-F-FM)
  • Straight Recepticles (M12-S-F-FM)
  • Right Angled Plugs (M12-R-M-FM)
  • Straight Plugs (M12-S-M-FM)


  • Specificatons and Materials:
  • Rotating threaded connecting nuts are plated brass
  • Molded housings are black nylon
  • Pins and Sockets are plated brass
  • Temperatue Range: -25 to 85°C
  • M12 Connectors Have Screw Connections for Wire Attachment.
  • M12 Connector Cable Requirement: #18 to #24AWG Conductors, 4 to 6mm Cable OD
  • M8 Connectors Have Solder Connections for Wire Attachment
  • M8 Connector Cable Requirement: #24AWG Conductors, 4 to 6mm Cable OD

  • loading all models
    loading all reviews
    Rated 5 out of 5 by from Good quality components Good quality components that serve the purpose for my project
    Date published: 2023-11-08
    Rated 5 out of 5 by from Good low profile connectors Easy to connect up. worked for the project that we had where we needed tight routing for the cabling.
    Date published: 2023-02-27
    • y_2024, m_4, d_18, h_3
    • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
    • cp_1, bvpage1
    • co_hasreviews, tv_0, tr_2
    • loc_en_US, sid_M8-R-M-FM, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 3ms
    • REVIEWS, PRODUCT
    loading all QA
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 28ms
    • QUESTIONS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    en-US
    en
    Save Configuration