3-Prong Miniature Thermocouple, RTD, & Thermistor Connectors
3-Prong Mini flat pin Connector for Thermocouple, RTD and 3-Wire Thermistor
Quantity | Price each |
---|---|
1-9 | $4.34 |
10-49 | $4.12 |
50-99 | $3.91 |
100-999 | $3.69 |
1000-4999 | $3.47 |
5000+ | $3.26 |
Please add to cart to keep it or exit the configuration
- With Shield Wire Copper Connection Pin
- Suitable for Continuing Ground Wire Through Panel Jack
- Glass-Filled Nylon, Rated to 180\xc2\xb0C (356\xc2\xb0F)
- Heavy Duty Construction
- Color-Coded
- Accepts Stranded or Solid Wire up to Size 20 AWG
- Color-Coded
- Appearance of “Omega” Logo may vary; it may be stamped onto or molded into connector.
MTP-U-F-ROHS Model Options
View all modelsEdit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
- Color Code Standard Yes
- Maximum Ambient Temperature 180°C (356°F)
- Maximum Wire Size 20 AWG
- Wire Type Stranded or Solid
The MTP 3-prong is miniature-sized, and is available color-coded for thermocouple or white for uncompensated 3 wire and 3 pin TC connectors. These quick disconnect plugs and jacks provide reliable connections between thermocouple, RTD or thermistors and extension wires. The color-coded bodies are molded of high performance glass-reinforced nylon. Negative pins and sockets are larger than positives to insure proper polarity upon connection. This is a standard feature on all OMEGA™ connectors. Recommended for most applications requiring three-wire circuits, including shielded thermocouples, thermistors, and RTD's. Especially useful for continuing thermocouple shield leads through panel jacks. Will withstand ambient temperatures to 220°C (425°F). High-impact construction. Appearance of “Omega” logo may vary (it may be stamped onto or molded into the connector).
Note: Minor discoloration of connector may occur between 150°C (302°F) and 180°C (356°F). Electrical properties are not affected.