Maximum Ambient TemperatureOSTW Series Rated to 180°C (356°F)
Maximum Wire Size14 AWG
Wire TypeStranded or Solid
OSTW Series connectors are standard size round pin 2 pole TC connectors. They connect or extend TC wire and cable to thermocouple sensors, temperature instrumentation and process controllers.This popular series of TC connector is available in all thermocouple calibration code colors. The contact washer feature allows the installer to use a straight wire strip. This greatly cuts installation/termination time and eliminates the torque that is normally associated with wire that is looped around a termination screw.
OSTW-( )-F female jack is Universal it will accept standard size round pin or mini size flat pin male TC connector plugs.
Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Rated 5 out of
5 by
Honeywell Tech from
Keep it simple!!Easy and solid wire terminations in the field. Multiple application uses.
Date published: 2021-01-13
Rated 5 out of
5 by
Dawgates from
The right stuff!The plug adapters worked great. My biggest challenge was to find a company that produces the proper size I needed. Omega fill the bill, Thanks
Date published: 2019-04-17
Rated 5 out of
5 by
Adam from
Works greatI bought this a little over a month ago, the male and female plugs work perfectly. Easy to attach wires and have rubber fitting to keep moisture out. Would buy again
Date published: 2019-03-25
Rated 5 out of
5 by
RLSVD from
Great (Large Body) connectorsI really like these connectors, and use them when instrumenting larger equipment for testing. They are large enough to handle easily when connecting Tc's to them.
Date published: 2017-10-31
Rated 5 out of
5 by
No known nickname from
These are the Standard connector, no pun intendedThese are what all the others are trying to be, but aren't.
Date published: 2017-09-16
Rated 5 out of
5 by
Mattmerk from
Great serviceItems exactly what my project requirements needed.