text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Circuit Board Mountable Thermocouple Connectors

Circuit Board Thermocouple Connectors, Standard and Miniature Size

$203.15

Item# PCC-SMP-K-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $203.15
10-49 $192.99
50-99 $182.84
100-999 $172.68
1000-4999 $162.52
5000+ $152.36

In stock

Lead Time (If not in stock): 12 weeks
Circuit Board Thermocouple Connectors, Standard and Miniature Size PCC-SMP-K-50 PCC-SMP-K-50
  • Due to very high demand lead times may be adjusted, please consult sales for inquiries regarding lead time adjustments.
  • Please consider our PCC-SMD connectors which are in stock and have shorter lead time
  • New printing on connectors, please see description for details
  • For OEM Uses
  • Attaches Directly to Circuit Board, Mounting Clip with Each Connector
  • Perfect for Handheld Thermometers
  • J, K, T,E and U Calibrations
  • N Calibration Available in Mini-SMP Style Connector
  • Mount in Horizontal or Vertical Position
  • Optional Retainer Clip for TO-92 StyleTransistor Providing Cold Junctiion Compensation.
  • Accepts Either Standard or Miniature Size Male Connectors
  • Mounting Holes Shown in SPEC LINK Below
  • Thermocouple Connectors for PCB Board
  • Custom Units Designed for CE Compliance - Contact Sales

PCC-SMP-K-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Style
RoHS Compliant
Additional Features
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
Connector Gender
No. of Pins/Sockets


The miniature connector is available in either horizontal or vertical mounting style. These connectors are also available with closed ends or transistor retainer clips. The PCC-SMP optional transistor retainer clip accepts TO-92 style transistors for cold junction temperature measurements at the transition from thermocouple alloy to copper wire.

See below for updated printing on the connector:

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

PCC-SMP-T-100-ROHS and PCC-OST-T-100-ROHS. Please share the life cyclestatus(Active or Obsolete). Also pls share the latest COC(ROHS3 & SVCH-223) based on part number not Generic one. Thank you

Asked by: Anguraj
Hi Anguraj Thank you for the inquiry. Please forward this request to TEMP@OMEGA.COM Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-03-09

Are 3D models available for these connectors (e.g. PCC-SMP-K)?

Asked by: Anonymous
Thank you for your inquiry. Please email your request to temp@omega.com and we will review and advise.
Answered by: Application Engineer JB
Date published: 2022-06-20

Are these UL certified/recognized/listed?

Asked by: Anonymous
Thank you for your inquiry. This item carries no UL listing.
Answered by: Application Engineer JB
Date published: 2020-11-02

What is the part weight for PCC-SMP-K-X-ROHS? And the country of origin?

Asked by: bmalkows
  • y_2022, m_8, d_9, h_20CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.32
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_PCC-SMP-K-50, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration