Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

D-subminiature Connectors, Thermocouple Pins, and Sockets

Crimp-Style Sub-D Type Connectors and Contacts

$41.05

Item# SMT-25S

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $41.05
10-49 $38.59
50-99 $36.53
100-999 $34.48
1000-4999 $32.43
5000+ $30.38

In stock

Lead Time (If not in stock): 6 weeks
Crimp-Style Sub-D Type Connectors and Contacts SMT-25S SMT-25S
  • Test Labs
  • Automotive Testing
  • Quality Control Stations
  • Profile Probes

SMT-25S Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Style
Connector Gender
No. of Pins/Sockets
Additional Features
Temperature Unit
Temperature Min
Temperature Max
Temperature Range


  • Maximum Ambient Temperature 105°C (221°F)
  • Minimum Ambient Temperature -55°C (-67°F)
OMEGA’s exclusive low cost, crimp-style thermocouple alloy pins and sockets set a new industry standard for low cost and high performance. These contacts are available in a number of thermocouple alloys including CHROMEGA™, ALOMEGA™, gold-plated Iron, Constantan and Copper. In addition, uncompensated pins and sockets are available from stock. All thermocouple contacts are color-coded for easy identification, and are sold in convenient packages of 100 (four strips of 25). All pins and sockets can be easily wired using OMEGA™ thermocouple wire in either solid or stranded construction, 20 or 24 gage. Stranded wire is recommended so that electrical connections will have higher reliability. These precision Sub-D connectors are sold in sets of five, each package consisting of 5 male connector bodies and 5 female connector bodies. Sets are available in 9, 15, 25, 37 and 50-pin configurations.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Crimp-Style Sub-D Type Connectors and Contacts
$49.15
0 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$112.73
2279 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$112.73
186 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$39.26
0 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$64.03
19 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$88.06
3 In Stock
Accessories
One package of 100 ALOMEGA™ male thermocouple pins
$112.73
1825 In Stock
One package of 100 Omega-PN(+)® male thermocouple pins
$145.17
17 In Stock
One package of 100 Constantan® male thermocouple pins
$112.73
478 In Stock
One package of 100 Iron male thermocouple pins
$112.73
134 In Stock
One package of 100 CHROMEGA™ female thermocouple pins
$112.73
2209 In Stock
One package of 100 ALOMEGA™ female thermocouple pins
$112.73
2522 In Stock
One package of 100 Constantan® female thermocouple pins
$112.73
580 In Stock
One package of 100 Copper female thermocouple pins
$112.74
88 In Stock
One package of 100 Iron female thermocouple pins
$112.73
760 In Stock
Female screwlock set, 5 sets/pkg.
$20.91
50 In Stock
Male screw retainer set, 5 sets/pkg.
$19.79
0 In Stock
9-pin connector bodies (pkg. of 5 sets)
$29.12
90 In Stock
15-pin connector bodies (pkg. of 5 sets)
$35.93
128 In Stock
25-Pin Male connector body
$4.09
12 In Stock
9-pin Male connector body
$3.07
155 In Stock
en-US
en
Save Configuration