text.skipToContent text.skipToNavigation

D-subminiature Connectors, Thermocouple Pins, and Sockets

Crimp-Style Sub-D Type Connectors and Contacts

$29.07

Item# SMT-37-ROHS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $29.07
5-9 $27.62
10-24 $27.04
25-49 $25.87
50-99 $25.29
100+ $24.71

In stock

Lead Time (If not in stock): 6 weeks
Crimp-Style Sub-D Type Connectors and Contacts SMT-37-ROHS SMT-37-ROHS
  • Test Labs
  • Automotive Testing
  • Quality Control Stations
  • Profile Probes
  • High Density Applications
  • –55 to 105°C(-67 to 221°F)

SMT-37-ROHS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Style
Connector Gender
No. of Pins/Sockets
RoHS Compliant
Additional Features
Temperature Unit
Temperature Min
Temperature Max
Temperature Range


  • Maximum Ambient Temperature 105°C (221°F)
  • Minimum Ambient Temperature -55°C (-67°F)
OMEGA’s exclusive low cost, crimp-style thermocouple alloy pins and sockets set a new industry standard for low cost and high performance. These contacts are available in a number of thermocouple alloys including CHROMEGA™, ALOMEGA™, gold-plated Iron, Constantan and Copper. In addition, uncompensated pins and sockets are available from stock. All thermocouple contacts are color-coded for easy identification, and are sold in convenient packages of 100 (four strips of 25). All pins and sockets can be easily wired using OMEGA™ thermocouple wire in either solid or stranded construction, 20 or 24 gage. Stranded wire is recommended so that electrical connections will have higher reliability. These precision Sub-D connectors are sold in sets of five, each package consisting of 5 male connector bodies and 5 female connector bodies. Sets are available in 9, 15, 25, 37 and 50-pin configurations.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Crimp-Style Sub-D Type Connectors and Contacts
$84.77
0 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$35.25
0 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$84.77
229 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$23.31
0 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$38.03
28 In Stock
Crimp-Style Sub-D Type Connectors and Contacts
$66.22
162 In Stock
Accessories
One package of 100 ALOMEGA™ male thermocouple pins
$84.77
0 In Stock
One package of 100 Omega-PN(+)® male thermocouple pins
$103.35
32 In Stock
One package of 100 Constantan® male thermocouple pins
$84.77
84 In Stock
One package of 100 Iron male thermocouple pins
$84.77
0 In Stock
One package of 100 CHROMEGA™ female thermocouple pins
$84.77
0 In Stock
One package of 100 ALOMEGA™ female thermocouple pins
$84.77
0 In Stock
One package of 100 Constantan® female thermocouple pins
$84.77
0 In Stock
One package of 100 Copper female thermocouple pins
$84.78
0 In Stock
Female screwlock set, 5 sets/pkg.
$15.30
31 In Stock
One package of 100 Iron female thermocouple pins
$84.77
0 In Stock
Male screw retainer set, 5 sets/pkg.
$15.30
1 In Stock
9-pin connector bodies (pkg. of 5 sets)
$17.30
74 In Stock
15-pin connector bodies (pkg. of 5 sets)
$21.35
46 In Stock
9-pin connector bodies RoHS(pkg. of 5 sets)
$17.30
169 In Stock
25-Pin Male connector body
$2.43
170 In Stock
9-pin Male connector body
$1.82
3403 In Stock
en-US
en
Save Configuration