Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Cable Clamp Miniature Thermocouple Connectors

Miniature Size Thermocouple Connectors

$6.14

Item# SMPW-CC-R/SI-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $6.14
10-49 $5.59
50-99 $5.28
100-999 $5.03
1000-4999 $4.73
5000+ $4.42

In stock

Lead Time (If not in stock): 3 weeks
Miniature Size Thermocouple Connectors SMPW-CC-R/SI-M SMPW-CC-R/SI-M
  • Ultimate Thermocouple Connector Plug or Jack
  • Integral Cap, Strain Relief + Cable Clamp
  • New Labor Saving Wire Assembly
  • Fast + Easy Wire Termination

SMPW-CC-R/SI-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Connector Gender
Calibration Standard
Additional Features
Connector Style
Temperature Unit
Temperature Min
Temperature Max
Temperature Range
No. of Pins/Sockets


  • Color Code Standard Yes
  • Pin Shape Flat

OMEGA SMPW thermocouple connectors are 2 pin flat mini size TC connectors designed to connect temperature sensor instrumentation with a temperature controller or process control HMI automation panel. Compatible with any other 2 pin mini size TC connector, 2 pole male thermocouple spade plug or female 2 prong thermocouple jack. 


Thermocouple Connector spade Plug and Jack with Color Codes per ANSI, ASTM and IEC with the thermocouple compensating alloy used are Type K (–AL +CH) Yellow, Type J(–CO +IR)Black, Type T (–CO +CP) Blue, Type E (–CO +CH) Purple, Type N (-NN +NP) Orange, Type R/S (-11 +CP) Green, Type C (-CNX +CPX) Red and uncompensated Type U (–CP +CP) White thermocouple connectors.

This Ultimate Thermocouple Connector design SMPW-CC is ideal for fast and easy connection of TC cable or thermocouple wire via a TC cable clamp assembly. The cap/clamp contains the 4 captive screws and eliminates the small loose screws typical with the traditional metal thermocouple cable clamp. Included are a metal clamp plate, strain relief and grommets

 

For Bulk packaging, the Connector & Clamp grommets Sold Separately 

Model Number Inside Dia  Outside Dia Length  Description
 SR-SMP-*   1.59 (0.063)  4.77 (0.188)  6.35 (0.25)  Silicone Wire Grommet 
 SSRT-CC-018-(*)  3.18 (0.125)         4.77              (0.188)           6.35           (0.250)      Clamp Silicone Grommet   
SSRT-CC-332-(*)  2.38 (0.094) 
SSRT-CC-116-(*)  1.59 (0.063)
SSRT-CC-132-(*) 0.79 (0.032) 

* Insert package QTY : Select from 5,10,50,100

 


To greatly reduce assembly time use part # SMP-CC-TOOL assembly tool holding fixture with the SMPW-CC connector and integral cable clamp. This combination results in fast reliable TC connection.

Dimensions

SMP-CC-TOOL only 1 required

Fast Assembly sequence using the SMPW-CC-Tool

loading all models
loading all reviews
Rated 5 out of 5 by from Just good connectors. Very good connector with all the bits required to use it included.
Date published: 2020-07-02
Rated 5 out of 5 by from Excellent product exactly what I was looking for and exactly what I received. Quick and fast shipping.
Date published: 2020-06-04
Rated 5 out of 5 by from Easy termination High quality. easily assembled im one handed due to a stroke and was able to assemble these using a vice to hold the connector
Date published: 2019-04-03
Rated 5 out of 5 by from Excellent strain relief I love how the strain relief feature of these connectors help to take the stress off of the wire where it connects. Most of our wire breaks occur inside the connectors at the screw terminals so these connectors should help.
Date published: 2019-02-16
Rated 5 out of 5 by from Omega top source for TC parts I have used Omega as a source for years and still my top supplier for TC parts. Bought all our parts from Omega to build out lab TC adapters. High quality pieces that ensure our calibrations will be accurate.
Date published: 2018-10-17
Rated 4 out of 5 by from good design Worked like it should but many tiny parts and no instructions included for assembly. Finally figured it out but not sure about exact location in assembly of washer, wire, screw . . . put wire under the washer.
Date published: 2018-01-29
Rated 5 out of 5 by from Quality product Just installed. Great product. Well constructed. Would buy again.
Date published: 2018-01-23
Rated 4 out of 5 by from Timely Bought SMP Connectors, thermocouple wire and thermocouple recorder
Date published: 2017-11-27
Rated 5 out of 5 by from Replace broken connectors I purchase these parts for repair electronic testers
Date published: 2017-10-13
Rated 5 out of 5 by from As expected I was looking for quite some time to find these, and these are even better than expected.
Date published: 2017-08-22
Rated 5 out of 5 by from Very good Good product simple to use and quality materials aand workmanship
Date published: 2017-02-24
Rated 5 out of 5 by from Dependable Being in the Military and Government Contract Business I must use dependable products when measuring and testing. Omega Products have always been there.
Date published: 2016-12-06
Rated 5 out of 5 by from its the little things I've worked with too many mini connectors that strip when you tighten the screws or that don't have any type of barrier to prevent accidental shorting. For the extra 2 pennies/thousand get a good connector. My clumsy mitts sure appreciate the strain relief for grabbing the jack also.
Date published: 2016-11-28
Rated 4 out of 5 by from Great product Reviewed this product many times in the past years.
Date published: 2016-09-14
Rated 5 out of 5 by from Ingenious I needed something better than the standard, "no-name" connectors that came with my logger. These Omega connectors are light years better. Very easy to install, perfect contact, no glitches, I just forgot they are there. And how convenient that small white pad on the connector to write which TC it is!
Date published: 2016-09-11
Rated 5 out of 5 by from works These are well made . Work exactly like they are supposed to.
Date published: 2016-07-08
Rated 5 out of 5 by from Omega Quality Like most everything that comes from OMEGA the mini-connectors are first rate.
Date published: 2016-05-28
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_2, bvpage2n
  • co_hasreviews, tv_0, tr_25
  • loc_en_US, sid_SMPW-CC-R-SI-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Miniature Size Thermocouple Connector Accessory
$7.06
2 In Stock
Miniature Size Thermocouple Connector Accessory
$7.06
3 In Stock
Miniature Size Thermocouple Connector Accessory
$7.06
0 In Stock
Miniature Size Thermocouple Connector Accessory
$7.06
0 In Stock
Miniature Size Thermocouple Connector Accessory
$7.06
48 In Stock
Miniature Size Thermocouple Connector Accessory
$7.06
1 In Stock
Miniature Size Thermocouple Connector Accessory
$7.06
0 In Stock
Miniature Size Thermocouple Connector Accessory
$7.06
1 In Stock
en-US
en
Save Configuration