Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $4.81 |
10-49 | $4.38 |
50-99 | $4.14 |
100-999 | $3.94 |
1000-4999 | $3.70 |
5000+ | $3.46 |
This product has changed to a new number, and is identical in form, fit, function, and approvals. Please refer to: SMPW-J-F.
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
OMEGA SMPW thermocouple connectors are mini size flat 2 pin TC connectors designed to connect temperature sensor instrumentation and a temperature controller or process control HMI automation panel. Male 2 pole TC plugs and matched female 2 prong TC jack pairs are stock items.