text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Transition Adapters for Thermocouple Connectors

Transition Adaptors, Round Terminal Blocks and Accessory Hardware

$12.23

Item# TAS-K-3-NL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $12.23
10-49 $10.76
50-99 $10.15
100-999 $9.66
1000-4999 $9.05
5000+ $8.56

In stock

Lead Time (If not in stock): 10 weeks
Transition Adaptors, Round Terminal Blocks and Accessory Hardware TAS-K-3-NL TAS-K-3-NL
  • Rugged, One-Piece Molded Construction
  • ANSI Color-Coded
  • For Use with a Variety of Meters and Probes

TAS-K-3-NL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensing Type
Thermocouple Calibration Type
Temperature Max
Temperature Range
Connector Gender
Calibration Standard
Additional Features
Connector Style
Temperature Unit
Temperature Min


  • Color Code Standard Yes
TAS adaptors provide quick and easy connections between standard and miniature connector systems. These colorcoded units are available in all thermocouple calibrations including Tungsten-Rhenium alloys. Any combination of male and female contacts for miniature and standard positions of the adaptor are available. The TAS-U-6 and TAS-U-7 are only available in uncompensated calibration.

Model No.  Description  
TAS-(*)-1Male standard to male mini
TAS-(*)-2Female standard to male mini
TAS-(*)-3Male standard to female mini
TAS-(*)-4Female standard to female mini
TAS-U-6Sheathed banana plug banana plug
TAS-U-7Sheathed banana plug to banana plug set
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent Thank you Omega, You were the only one that could help me with this connector, Al Torok
Date published: 2018-07-21
Rated 5 out of 5 by from Simple order! It was just some adapter plugs! 100% right!... nice
Date published: 2017-11-29
Rated 3 out of 5 by from They're very adaptable I bought these because we ran out of them. They seem to be adapters, and do a good job of converting my OST thermocouples to the SMP adapters that fit my thermocouples. I haven't actually used them yet (and probably won't until next fall), so I'm giving them 3 stars on everything.
Date published: 2017-11-06
  • y_2023, m_6, d_4, h_22
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.35
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_TAS-K-3-NL, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
loading all QA

What are the dimensions on the male mini connection? The Type 2 (female STD to male mini) appears to taper out. I need to make sure itll fit inside a Amprobe TMD-56 where the mini connections are recessed ~8mm into the meter.

Asked by: fraser
Thank you for your inquiry. That will not fit a recessed miniature connection. Try using the REC(*)1-4 https://www.omega.com/en-us/temperature-measurement/temperature-wire-and-cable/extension-wires-and-cables/tec-rec-gec/p/RECK1-4
Answered by: Application Engineer CB
Date published: 2022-03-24
  • y_2023, m_6, d_3, h_22CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.35
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TAS-K-3-NL, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration