Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $4.74 |
5-9 | $4.65 |
10-24 | $4.55 |
25-49 | $4.36 |
50-99 | $4.31 |
100+ | $4.27 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
ELECTRICAL RATINGS | ASK-3A | ASK-2S | ASK-2LD | ASK-4S | ASK-4LD |
---|---|---|---|---|---|
Voltage/Current | 500V/24 A | 500V/6.3 A | 500V/6.3 A | 750V/6.3 A | 750V/6.3 A |
UL | 600V/16 A | 300V/6.3 A | 300V/6.3 A | 600V/6.3 A | 600V/6.3 A |
Insulation Strip length | 10 mm | 12 mm | 12 mm | 12 mm | 12 mm |
AWG | 26-10 | 26-8 | 26-8 | 22-8 | 22-8 |
Installed Dimensions | |||||
Width | 6 mm | 8 mm | 8 mm | 10 mm | 10 mm |
Length | 53.5 mm | 60 mm | 60 mm | 74.4 mm | 74.4 mm |
Height | 50.5 mm | 45 mm | 45 mm | 51.5 mm | 51.5 mm |
End Plate-Partition | ASK-3A-EP | ASK-2-EP | ASK-2-EP | ||
Cross-Connectors/2 | OM-476239 | ||||
Cross-Connectors/3 | OM-476233 | ||||
Cross-Connectors/4 | OM-476234 | ||||
Cross-Connectors/10 | OM-476235 |