Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Terminal Blocks for Connection Heads, Ceramic or Bakelite

Terminal Blocks for Connection Heads

$12.39

Item# CH-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $12.39
10-24 $11.77
25-99 $11.15
100-499 $10.53
500-999 $9.91
1000+ $9.29

In stock

Lead Time (If not in stock): 4 weeks
Terminal Blocks for Connection Heads CH-50 CH-50
  • Terminal Blocks for OMEGA Head Assemblies
  • Models for Single and Duplex Elements
  • Materials Include Ceramic and Bakelite

CH-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Terminals
Material
Termination Type
Color
Features


  • Contact Connection Style Connection Head
Terminal Blocks for Connection Heads"
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do you have a terminal block that can handle up to 480V and mounted in a Connection Head (33mm or 40mm mounting holes)?

Asked by: Trent
Thank you for your inquiry. Omega does not offer terminal blocks for protection heads rated for 480 V. They are designed for low level process signals only.
Answered by: Application Engineer JB
Date published: 2021-09-14
  • y_2024, m_4, d_17, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CH-50, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration