Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Terminal Blocks and Sensor Terminal Blocks

Item# OMTBV7-WTF3-25

Thermocouple Terminal Blocks and Sensor Terminal Blocks OMTBV7-WTF3-25 OMTBV7-WTF3-25
  • $10 Each in Packages of 100
  • Type J, K, T, E Thermocouple Terminal Blocks
  • Three-level Sensor Terminal Blocks
  • Three-level Feed-through Terminal Blocks


OMTBV7-WTC3 series thermocouple terminal blocks are offered in Type K, J, T and E. The terminal block contacts are made with thermocouple-grade calibration alloys. The terminal blocks come in a Gray color butwhite blank marker tags are available for identification.

OMTBV7-WTS3 series sensor terminal blocks provide connections for 3-wirephotoelectric and proximity sensors. The blocks provide a feed-through path for the sensor's output signal only, while the sensor power and ground leads are terminated at the field side only. The power and ground connectionscan be bridged, reducing your wiring for sensor power.

OMTBV7-WTF3 series 3-level terminal blocks provide three feed-through signal paths. These terminal blocks are suitable for 3-wire RTD connections.

Omega’s new OMTBV7-W terminals aredesigned to meet the three most importantcriteria when selecting a terminal block line –ease of wiring, secure connections anddurability. The line is also comprehensive,offering a wide array of terminal types formost circuits and functions, from control tolow level power.

The Size You NeedOMTBV7-W feed-through terminals come inten sizes and are rated to 600V (800V IEC).They accommodate a full range of wiresizes from 30 AWG to 3/0 AWG (0.5mm² to70mm² wire cross section). Many"specialty" feed-through terminals are alsoavailable that provide multiple terminationsor increase the density of connections. Thisreduces panel space and saves money.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
DIN Rail Terminal Blocks - Feed Through Terminal Blocks, 600V, 20A to 125A, #22 - 14 to #1/0 AWG
$87.27
0 In Stock
DIN Rail Terminal Blocks - Feed Through Terminal Blocks, 600V, 20A to 125A, #22 - 14 to #1/0 AWG
$69.44
0 In Stock
Thermocouple Terminal Blocks and Sensor Terminal Blocks
$104.54
0 In Stock
Thermocouple Terminal Blocks and Sensor Terminal Blocks
$189.34
0 In Stock
Thermocouple Terminal Blocks and Sensor Terminal Blocks
$98.66
0 In Stock
Thermocouple Terminal Blocks and Sensor Terminal Blocks
$13.46
0 In Stock
Thermocouple Terminal Blocks and Sensor Terminal Blocks
$13.46
0 In Stock
Thermocouple Terminal Blocks and Sensor Terminal Blocks
$14.29
0 In Stock
DIN Rail Terminal Blocks - Feed Through Terminal Blocks, 600V, 20A to 125A, #22 - 14 to #1/0 AWG
$12.48
4 In Stock
Thermocouple Terminal Blocks and Sensor Terminal Blocks
$12.48
0 In Stock
Accessories
End Barrier (package of 50) for OMTBV7-W3, -W4
$112.39
0 In Stock
DIN rail 35 x 7.5 mm, 1 m long
$6.43
39 In Stock
DIN rail 35 x 7.5 mm, 2 m long
$11.92
64 In Stock
DIN rail, 35 x 15 mm x 1 m (1.4 x 0.60" x 3.3'), slotted
$9.82
8 In Stock
DIN rail 35 x 15 mm, 2 m long
$19.47
18 In Stock
Accessories for Sensor Blocks
End Barrier (pkg of 25) for OMTBV7-WTF3-25
$48.44
0 In Stock
End Barrier (pkg of 25) for OMTBV7-WTS3-25
$48.44
0 In Stock
en-US
en
Save Configuration