Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $6.50 |
5-9 | $6.37 |
10-24 | $6.24 |
25-49 | $5.98 |
50-99 | $5.92 |
100+ | $5.85 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
ELECTRICAL RATINGS | PIK-4N | PIK-4NK | PUK-3 | PUK-2T | PUK-3T |
---|---|---|---|---|---|
Voltage/Current | 750V/34 A | 750V/34 A | 500V/24 A | 500V/24 A | 500V/24 A |
VDE (IEC 60947-7-1) | 500V/32 A | 500V/32 A | 440V/24 A | 440V/24 A | 440V/24 A |
UL | 300V/32 A | 300V/32 A | 300V/24 A | 300V/24 A | 300V/24 A |
Insulation Strip Length | 9 mm | 9 mm | 9 mm | 9 mm | 9 mm |
AWG | 26-10 | 26-10 | 24-12 | 24-12 | 24-12 |
Installed Dimensions | |||||
Width | 6 mm | 6 mm | 6 mm | 6 mm | 6 mm |
Length | 64 mm | 64 mm | 87 mm | 71.7 mm | 65.7 mm |
Height | 61.3 mm | 61.3 mm | 65.2 mm | 53 mm | 65.7 mm |
End Plate-Partition | PIK-4N-EP | PIK-4N-EP | PUK-3-EP | PUK-2T-EP | PUK-3T-EP |
Cross-Connectors/2 | OM-474132 | OM-474132 | OM-480132 | OM-480132 | OM-480132 |
Cross-Connectors/3 | OM-474133 | OM-474133 | OM-480133 | OM-480133 | OM-480133 |
Cross-Connectors/4 | OM-474134 | OM-474134 | OM-480134 | OM-480134 | OM-480134 |
Cross-Connectors/10 | OM-474139 | OM-474139 | OM-480139 | OM-480139 | OM-480139 |