Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Mount Circuit Breakers, 17.5 mm (0.69") Width per Pole

DIN Rail Mount Circuit Breakers
  • RoHS Icon
  • CE Approved
  • UL cULus Recognized

$24.42

Item# AU-1D32UR

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $24.42
5-9 $23.93
10-24 $23.44
25-49 $22.47
50-99 $22.22
100+ $21.98

In stock

Lead Time (If not in stock): 13 weeks
DIN Rail Mount Circuit Breakers AU-1D32UR AU-1D32UR
  • DIN Rail Mounted
  • 17.5 mm (0.69') Width per Pole
  • Thermal Magnetic Overcurrent Protection
  • 0.5 - 60 A, 480Y/277 Vac, 50/60 Hz

AU-1D32UR Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Amperage Rating
Number of Terminals
Width
Pole Width
Curve Type
Minimum Wire Size
Maximum Wire Size


Description

While UL489 branch circuit breakers protect feeder or branch circuits, R Series UL1077 supplementary protectors are made to trip faster than a standard UL489 circuit breaker, therefore providing additional protection for specific devices. Supplementary protectors provide critical protection in applications where branch circuit protection is not required, or is already provided by a separate device.
R Series supplementary protectors are available in one, two, and three-pole configurations and up to 20 different current ratings from 0.5A to 60A and can safely be used in applications up to 480Y/277 Vac with a 10 kA short circuit withstand Rating.

Three different trip characteristics, including B, C and D curves, give you the ability to configure the exact protection scheme you require.

B-Trip Protectors
Include business equipment, wiring protection, lighting, appliances, control circuits and some electronic applications. Relatively long thermal trip delay but low magnetic trip point.

C-Trip Protectors
Include lighting, wiring protection, appliances, business equipment, and control circuit applications. Relatively long thermal trip delay and medium magnetic trip point.

D-Trip Protectors
Include control transformers, power supplies and reactive loads. Relatively long thermal trip delay and very high magnetic trip point.

Features Provided by the Different Types of Circuit Breakers
UL1077 Recognized Supplementry Protectors
    Overload Protection

UL508 Listed Manual Motor Controllers
    Overload Protection
    Switching Function
    Disconnect Function

UL489 Miniature Molded Case Circuit Breakers
    Overload Protection
    Switching Function
    Disconnect Function
    Short Circuit Protection

Specifications
Voltage Rating: 480Y/277 Vac
Short Circuit Withstand Rating (UL - Ratings):
    0.5-10A (RC): 10kA with no back-up fuse
    12-60A (RC): 10kA with UL-listed Class J back-up fuse 5kA with no back-up fuse
Calibration Temperature: 30°C (86°F)
Operating Temperature: -25 to 55°C (-13 to 131°F)
Storage Temperature: -40 to 70°C (-40 to 158°F)
Terminal Size Acceptability:
    Top: 18-3 AWG
    Bottom: 18-2 AWG (line/load reversible)
Tightening Torque (min/max): 17.7/25 lb-in. (2/2.8 Nm)
Terminal Protection Degree: IP20
Vibration Resistance: ≥15g
Dimensions:
    Height: 89.3 mm (3.51")
    Width:
      One Pole: 17.5 mm (0.69")
      2 Pole: 35 mm (1.38")
      3 Pole: 52.5 mm (2.07")
Depth:68.4 mm (2.69") from DIN rail

Use the "Part Number Builder" below for product selection.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Undervoltage Trip, 120 Vac, 60 Hz.(UL Pending)
$110.66
0 In Stock
Accessories for UL1077 Supplementary Protectors
Neutral pole for UL1077 circuit breaker.
$47.70
0 In Stock
3 Auxiliary contacts, 1 NO & 2 NC
$36.52
0 In Stock
2 Auxiliary contacts, 1 NO & 1 NC
$40.32
0 In Stock
3 Auxiliary contacts, 2 NO & 1 NC
$51.49
0 In Stock

Related Categories

en-US
en
Save Configuration