text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Feed Through & Ground Terminal Blocks, 600V Rated,

Feed Through & Ground Terminal Blocks

$1.20

Item# YBK-2.5-R

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1.20
5-9 $1.18
10-24 $1.15
25-49 $1.10
50-99 $1.09
100+ $1.08

In stock

Lead Time (If not in stock): 3 weeks
Feed Through & Ground Terminal Blocks YBK-2.5-R YBK-2.5-R
  • Tension Clamp for Fast Wire Termination and Reliable Secure Connection
  • 600V Rated, UL 94 V2 Polyamide 6.6
  • Full Line of Accessories: End Plates, Cross Connectors and Marking Tags
  • Stocked in Colors Gray, Blue and Red Also Available in Yellow, Beige and Green

YBK-2.5-R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Amperage Rating
Minimum Wire Size
Maximum Wire Size
Width
Color
Insulation Strip Length
Features
Voltage Rating


YBK Series feed through terminal blocks are tension clamp connection style and are DIN rail mounted. The tension clamp can easily be opened with a small screwdriver inserted next to the wire entry, then slip in the field wire and remove the screwdriver for a reliable and secure connection. The YBK terminal blocks come in all wire ranges and no pre-treatment of the wire is necessary, even for stranded wire. A full line of accessories are available including end plates, end brackets, cross connectors and marking tags. The YBK series also includes 4 size grounding terminal blocks.

ELECTRICAL RATINGS YBK-2.5 YBK-4 YBK-6 YBK-10
Voltage/Current 750V/22 A 750V/30 A 750V/40 A 750V/63 A
UL 600V/20 A 600V/26 A 600V/35 A 600V/55 A
Insulation Strip length 10 mm 12 mm 13 mm 13 mm
AWG 22-12 22-10 22-8 20-6
Installed Dimensions
Width 5 mm 6 mm 8 mm 10 mm
Length 51 mm 55 mm 64 mm 70 mm
Height 35.5 mm 37 mm 38.5 mm 43 mm
End Plate-Partition YBK-EP-2.5 YBK-EP-4 YBK-EP-6 YBK-EP-10
Cross-Connectors/2 OM-476222 OM-476232 OM-476242 OM-476252
Cross-Connectors/3 OM-476223 OM-476233 OM-476243 OM-476253
Cross-Connectors/4 OM-476224 OM-476234 OM-476244 OM-476254
Cross-Connectors/10 OM-476229 OM-476239 OM-476249 OM-476259


GROUND TENSION CLAMP TERMINAL BLOCKS
ELECTRICAL RATINGS YBK-2.5T YBK-4T YBK-6T YBK-10T
Voltage/Current 750V/22 A 750V/30 A 750V/40 A 750V/63 A
UL 600V/20 A 600V/26 A 600V/35 A 600V/55 A
Insulation Strip length 10 mm 12 mm 13 mm 13 mm
AWG 22-12 22-10 22-8 20-6
Installed Dimensions
Width 5 mm 6 mm 8 mm 10 mm
Length 51 mm 55 mm 64 mm 70 mm
Height 35.5 mm 37 mm 38.5 mm 43 mm
End Plate-Partition YBK-254T-EP YBK-254T-EP YBK-6T-EP YBK-10T-EP
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration