Bulls-Eye Non-Reversible Four-Temperature Label
Non-Reversible OMEGALABEL™ Temperature Monitors
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $57.00 |
5-9 | $54.15 |
10-24 | $53.01 |
25-49 | $50.73 |
50-99 | $49.59 |
100+ | $48.45 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- 4 temperature ratings on Each label
- Non-Reversible
- Available in a pack of 10 or 30
- Outside Diameter: 8 mm (0.3")
- Indicating Window: 1.2 mm (0.05")
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Minimum Temperature Measurement
Maximum Temperature Measurement
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Accuracy Value
Number of Labels
Features
Product Specs
This product is no longer available, please refer to TL-C5-190-30
If the there are one or two grey circles instead of black circles, does it mean that the sticker temperature has reached the threshold for a really short time?
Hi Yoan,
Thank you for the inquiry. You can have some greying if the label is exposed to temps close to but not within the design activation temperature and time.
Best regards
OMEGA
Date published: 2020-03-19