Yellow 8 Dot Non-Reversible Temperature Label
Non-Reversible Labels, Eight Dot
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $90.17 |
5-9 | $85.66 |
10-24 | $83.86 |
25-49 | $80.25 |
50-99 | $78.45 |
100+ | $76.64 |
Non-Reversible Labels, Eight Dot is rated
out of
5 by
1.
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Minimum Temperature Measurement
Maximum Temperature Measurement
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Accuracy Value
Number of Labels
Features
Product Specs
This product has been redesigned for better clarity and overall appearance. Please see TL-5-Dot and TL-8-Dot series pages.
8 Dot Labels (°C/°F)
TL-E labels provide the most value of the TL series labels. These labels have 8 different temperature ratings on a single label, which give the user the most information about the highest temperature reached. These indicators are supplied 10 or 30 to a package.
Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
TL-E labels provide the most value of the TL series labels. These labels have 8 different temperature ratings on a single label, which give the user the most information about the highest temperature reached. These indicators are supplied 10 or 30 to a package.
Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
Rated 4 out of
5
by
Specialedspecialed from
Aircraft troubleshooting an oil temp issue
These temp placards hel We us dial in the oil temp overheating issues on our Hakwer 800XP.
Worked like a dream.
Great product thank you.
Date published: 2016-08-18