Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Yellow 5 Dot Non-Reversible Temperature Label

Non-Reversible Labels, Five Dot

Item# TL-F-105

Non-Reversible Labels, Five Dot TL-F-105 TL-F-105
  • Available in Packs of 10 and 30


  • Accuracy Value Up to 99°C (210°F) is ±1°C (1.8°F)
  • Measurement Units °C
  • Number of Temperature Points 5
  • Other Features Non reversible
5 Dot Labels
TL-F labels have five temperature dots aligned in a straight line. This design tells the user the maximum temperature, with just a quick glance. The TL-F series labels are supplied 10 or 30 to a package.

Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
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
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration