Single Dot Non-Reversible Temperature Label
Non-Reversible Labels, Single Dot
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $10.61 |
5-9 | $10.08 |
10-24 | $9.87 |
25-49 | $9.44 |
50-99 | $9.23 |
100+ | $9.02 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Non-Reversible Labels, Single Dot is rated
out of
5 by
1.
- One temperature point per label
- Indicator turns black when exposed
- Actual size: 0.37" (9.52 mm)
- Sold in packs of 30 and 50
- Many temperature ranges available see below!
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Minimum Temperature Measurement
Maximum Temperature Measurement
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Accuracy Value
Number of Labels
Features
Product Specs
Indicator dot turns black at rated temperature.
Accuracy ±2.0%
Single Dot Round Labels (°C/°F)
TL-S labels are designed for low-cost, single-temperature operation. TL-S labels are compact round labels, only 10mm (13/32") in diameter. They are perfect for use in limited spaces. TL-S labels are supplied in packages of 30 or 50.
Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
Accuracy ±2.0%
Single Dot Round Labels (°C/°F)
TL-S labels are designed for low-cost, single-temperature operation. TL-S labels are compact round labels, only 10mm (13/32") in diameter. They are perfect for use in limited spaces. TL-S labels are supplied in packages of 30 or 50.
Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
Model No. | °C (°F) Range | Model No. | °C (°F) Range | Model No. | °C (°F) Range | Model No. | °C (°F) Range |
TL-S-100 | 38 (100) | TL-S-190 | 88 (190) | TL-S-300 | 149 (300) | TL-S-410 | 210 (410) |
TL-S-105 | 41 (105) | TL-S-200 | 93 (200) | TL-S-310 | 154(310) | TL-S-420 | 216 (420) |
TL-S-110 | 43 (110) | TL-S-210 | 99 (210) | TL-S-320 | 160 (320) | TL-S-435 | 224 (435) |
TL-S-115 | 46 (115) | TL-S-220 | 104 (220) | TL-S-330 | 166 (330) | TL-S-450 | 232 (450) |
TL-S-120 | 49 (120) | TL-S-230 | 110 (230) | TL-S-340 | 171 (340) | TL-S-465 | 241 (465) |
TL-S-130 | 54 (130) | TL-S-240 | 116 (240) | TL-S-350 | 177 (350) | TL-S-480 | 249 (480) |
TL-S-140 | 60 (140) | TL-S-250 | 121 (250) | TL-S-360 | 182 (360) | TL-S-490 | 254 (490) |
TL-S-150 | 66 (150) | TL-S-260 | 127 (260) | TL-S-370 | 188 (370) | TL-S-500 | 260 (500) |
TL-S-160 | 71 (160) | TL-S-270 | 132 (270) | TL-S-380 | 193 (380) | ||
TL-S-170 | 77 (170) | TL-S-280 | 138 (280) | TL-S-390 | 199 (390) | ||
TL-S-180 | 82 (180) | TL-S-290 | 143 (290) | TL-S-400 | 204 (400) |
Rated 5 out of
5
by
nago from
Excellent!
Thanks a lot dear friends! It was so pleasure for me to buy your product. You had fulfilled my order very quickly and completely, but our DHL branch drew up custom documents for a long time. Your service makes all perfectly! Thanks a lot one more!
Date published: 2015-11-25
At what temperature does TL-S-320 completely melt and/or burn?
Thank you for your inquiry. These labels can start to degrade physically a few seconds after the target temperature has been exceeded.
Date published: 2020-06-19