text.skipToContent text.skipToNavigation

16 Label Reversible Liquid Crystal Strips up to 49°C

Reversible Temperature Labels, Multi Temp Liquid Crystal Strips

$41.96

Item# RLC-60-90/120-30

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $41.96
5-9 $39.86
10-24 $39.02
25-49 $37.34
50-99 $36.51
100+ $35.67

In stock

Lead Time ( If not in Stock): 6 weeks

Reversible Temperature Labels, Multi Temp Liquid Crystal Strips RLC-60-90/120-30 RLC-60-90/120-30
Reversible Temperature Labels, Multi Temp Liquid Crystal Strips is rated 3.0 out of 5 by 1.
  • y_2021, m_1, d_17, h_21
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_RLC-60-90-120-30, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • Features wide range – 16 indicating levels in two-degree F and one-degree C increments
  • Excellent visibility and presentation of environmental changes
  • Temperature square becomes green to indicate temperature (blue means slightly lower and brown means slightly higher than true readings)

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Accuracy Value
Number of Labels
Features


Product Specs

Rated 3 out of 5 by from Pretty accurate, but hard to read I tested these with a high labels with a high-quality kitchen thermometer, and fond them to be accurate within a degree or so. But the colors are not very bright and so it is often difficult to read.
Date published: 2019-03-02
  • y_2021, m_1, d_17, h_21
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_RLC-60-90-120-30, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration