Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Non-Reversible, Four-Point Temperature Label

Non-Reversible OMEGALABEL™ Temperature Monitors
  • RoHS Icon

$48.12

Item# ML4C-99-30

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $48.12
5-9 $45.71
10-24 $44.75
25-49 $42.83
50-99 $41.86
100+ $40.90

In stock

Lead Time (If not in stock): 13 weeks
Non-Reversible OMEGALABEL™ Temperature Monitors ML4C-99-30 ML4C-99-30
  • Four temperature points per label
  • Indicator turns black when exposed
  • Actual size: 0.5' x 0.2' (12 x 5 mm)
  • Indicating circle: 0.06' (1.5 mm)

ML4C-99-30 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Number of Labels
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Accuracy Value
Features


  • Accuracy Value Up to 99°C (210°F) is ±2°C (1.8°F)
  • Indicator Diameter 0.4 x 3 mm (0.02 x 0.13")
  • Measurement Units °C
  • Number of Temperature Points 4
The ML4C are miniature non-reversible temperature labels. Each label contains 4 dots with different temperature ranges. Upon reaching the rated temperature, the dot will change color. Even though the temperature may drop, the dot will retain the color change as a permanent indication that the temperature was reached.

Model No.
(Pkg 10 or 30)

Temperature Ratings
ML4C-40 °C  40  43 46 49
ML4C-54  °C  54 60 66 71
ML4C-77  °C  77 82 88 93
ML4C-99  °C  99 104 110 116
ML4C-121  °C  121 127 132 138
ML4C-143  °C  143 149 154 160
ML4C-166  °C  166 171 177 182
ML4C-188  °C  188 193 199 204
ML4C-210  °C  210 216  224 232
ML4C-241  °C  241 249 254 260
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How long will this device monitor temperature extremes? The reason I ask is that a customer wants to place our products in storage for about 4 years and I want to ensure that the temperature during this period of time never exceeds 54C.

Asked by: dewrunner
Due to the wide range of ambient conditions that may be encountered, we are unable to provide a service life rating after application of the label. Best regards OMEGA
Answered by: NorwalkAE
Date published: 2020-06-17

DO THE TEMPERATURE STRIPS COME WITH ANY CERTIFICATION PAPERWORK?

Asked by: Barnical Bill
Thank you for your inquiry. These labels do not come with a certification. All orders come with a Certificate of Conformance via your e-mail.
Answered by: Application Engineer CB
Date published: 2021-06-17
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ML4C-99-30, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration