text.skipToContent text.skipToNavigation

Yellow 8 Dot Non-Reversible Temperature Label

Non-Reversible Labels, Eight Dot

$90.17

Item# TL-E-330-30

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $90.17
5-9 $85.66
10-24 $83.86
25-49 $80.25
50-99 $78.45
100+ $76.64
Non-Reversible Labels, Eight Dot TL-E-330-30 TL-E-330-30
  • Available in Packs of 10 and 30

TL-E-330-30 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Accuracy Value
Number of Labels
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Features


  • Accuracy Value 25 x 35 mm (0.98 x 1.4")
  • Cover Material Acrylic with clear polyester carrier
  • Indicator Color 2 colors (blue print onto white background)
  • Measurement Units °C
  • Number of Temperature Points 8
  • Shelf life 12 months from invoice date when stored at room temperature and humidity [i.e. 21°C (70°F) and 50% relative humidity]
  • Other Features Non reversible

This product has been redesigned for better clarity and overall appearance. Please see TL-5-Dot and TL-8-Dot series pages.


8 Dot Labels (°C/°F)
TL-E labels provide the most value of the TL series labels. These labels have 8 different temperature ratings on a single label, which give the user the most information about the highest temperature reached. These indicators are supplied 10 or 30 to a package.



Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
loading all models
loading all reviews
Rated 4 out of 5 by from Aircraft troubleshooting an oil temp issue These temp placards hel We us dial in the oil temp overheating issues on our Hakwer 800XP. Worked like a dream. Great product thank you.
Date published: 2016-08-18
  • y_2022, m_5, d_24, h_21
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.27
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TL-E-330-30, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 10ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration