3 Dot Non-Reversible Temperature Label
Non-Reversible Labels, Three Dot
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $20.94 |
5-9 | $19.89 |
10-24 | $19.47 |
25-49 | $18.64 |
50-99 | $18.22 |
100+ | $17.80 |
- 3 Temperature Points Per Label
- Temperature Ranges up to 490°F
- Packages of 20 and 40 Labels
- Compact Size
TL-T-210 Model Options
View all modelsEdit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Minimum Temperature Measurement
Maximum Temperature Measurement
Accuracy Value
Number of Labels
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time
Features
- Accuracy Value Up to 99°C (210°F) is ±1°C (1.8°F)
- Maximum Storage Temperature 490°F
- Measurement Units °C
- Number of Temperature Points 3
- Other Features Non reversible
This product is no longer available, please refer to TL-4-210-10