8 Dot Water Resistant Non-Reversible Temperature Label
Non-Reversible Temperature Labels, 8 Temperature Points
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $78.28 |
5-9 | $74.37 |
10-24 | $72.80 |
25-49 | $69.67 |
50-99 | $68.10 |
100+ | $66.54 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- 8 temperature points
- High quality and low cost
- Size: 46 X 18 mm (1.8 X 0.7 in)
- Oil, water and steam resistant
- 2.00" x 0.7" / 51 x 18mm size
TL-E-410-50 Model Options
View all modelsEdit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Minimum Temperature Measurement
Maximum Temperature Measurement
Accuracy Value
Number of Labels
- Response Time 2 to 5 seconds
- Accuracy Value °C, °F
- Features Self-Adhesive
- Form Factor Strip
- Maximum Temperature Measurement 260°C (500°F)
- Minimum Temperature Measurement 41°C (105°F)
- Number of Temperature Points 8
- Reversible/Non Reversible Non Reversible
TL-8-Dot series provides a wide variety of different temperature ranges to cover various applications These labels are non-reversible and have 8 different temperature points. The labels give information about the highest temperature reached. There are 10 and 50 quantity pack options available. How can the labels be stored? Store the labels in a refrigerator inside a sealed bag for labels rated below 120°F/50°C. Store products rated above 120°F/50°C at room temperature and humidity. (i.e. 20°C/68°F & 50% relative humidity)
Model No. (Pkg 10 or 50) | Temperature Indicating Labels °C (°F) | |||||||
TL-E-105 | 41 (105) | 43 (110) | 46 (115) | 49 (120) | 54 (130) | 60 (140) | 66 (150) | 71 (160) |
TL-E-170 | 77 (170) | 82 (180) | 88 (190) | 93 (200)) | 99 (210) | 104 (220) | 110 (230) | 116 (240) |
TL-E-250 | 121 (250) | 127 (260) | 132 (270) | 138 (280) | 143 (290) | 149 (300) | 154 (310) | 160 (320) |
TL-E-330 | 166 (330) | 171 (340) | 177 (350) | 182 (360) | 188 (370) | 193 (380) | 199 (390) | 204 (400) |
TL-E-410 | 210 (410) | 216 (420) | 224 (435) | 232 (450) | 241 (465) | 249 (480) | 254 (490) | 260 (500) |


