Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Single Dot Non-Reversible Temperature Label

Non-Reversible Labels, Single Dot
  • RoHS Icon

$15.24

Item# TL-S-130

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $15.24
5-9 $14.48
10-24 $14.17
25-49 $13.56
50-99 $13.26
100+ $12.95

In stock

Lead Time (If not in stock): 13 weeks
Non-Reversible Labels, Single Dot TL-S-130 TL-S-130
  • One temperature point per label
  • Indicator turns black when exposed
  • Actual size: 0.37' (9.52 mm)
  • Sold in packs of 30 and 50

TL-S-130 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Accuracy Value
Number of Labels
Features
Reversible/Non Reversible
Number of Temperature Points
Form Factor
Response Time


  • Accuracy Value Up to 99°C (210°F) is ±1°C (1.8°F)
  • Indicator Diameter 10 mm
  • Measurement Units °C
  • Number of Temperature Points 1
  • Other Features Non reversible
Indicator dot turns black at rated temperature.
Accuracy ±2.0%

Single Dot Round Labels (°C/°F)
TL-S labels are designed for low-cost, single-temperature operation. TL-S labels are compact round labels, only 10mm (13/32") in diameter. They are perfect for use in limited spaces. TL-S labels are supplied in packages of 30 or 50.

Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.

Model No.
(Pkg 10 or 30)

°C (°F) Range Model No. °C (°F) Range Model No. °C (°F) Range Model No. °C (°F) Range 
TL-S-100 38 (100) TL-S-190 88 (190) TL-S-300 149 (300) TL-S-410 210 (410)
TL-S-105 41 (105) TL-S-200 93 (200) TL-S-310

154(310)

TL-S-420 216 (420)
TL-S-110 43 (110) TL-S-210 99 (210) TL-S-320 160 (320) TL-S-435 224 (435)
TL-S-115 46 (115) TL-S-220 104 (220) TL-S-330 166 (330) TL-S-450 232 (450)
TL-S-120 49 (120) TL-S-230 110 (230) TL-S-340 171 (340) TL-S-465 241 (465)
TL-S-130 54 (130) TL-S-240 116 (240) TL-S-350 177 (350) TL-S-480 249 (480)
TL-S-140 60 (140) TL-S-250 121 (250) TL-S-360 182 (360) TL-S-490 254 (490)
TL-S-150 66 (150) TL-S-260 127 (260) TL-S-370 188 (370) TL-S-500 260 (500)
TL-S-160 71 (160) TL-S-270 132 (270) TL-S-380 193 (380)  
TL-S-170 77 (170) TL-S-280 138 (280) TL-S-390 199 (390)
TL-S-180 82 (180) TL-S-290 143 (290) TL-S-400 204 (400)
loading all models
loading all reviews
Rated 5 out of 5 by from Excellent! Thanks a lot dear friends! It was so pleasure for me to buy your product. You had fulfilled my order very quickly and completely, but our DHL branch drew up custom documents for a long time. Your service makes all perfectly! Thanks a lot one more!
Date published: 2015-11-25
Rated 5 out of 5 by from Dots are great This product has never let us down, and continually use it!
Date published: 2023-09-17
Rated 5 out of 5 by from Customer Service was very helpful Exactly what we needed in a crunch time, when our current item was on back order
Date published: 2023-09-07
Rated 5 out of 5 by from Temp Labels Works as it should. Only temp labels we use inn aerospace.
Date published: 2023-06-09
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_TL-S-130, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Are the temperature labels fire resistant? If exposed to an open flame or in close proximity to an open flame will they break apart and release harmful substances?

Asked by: P Engineer
Thank you for your inquiry P Engineer. The temperature labels are not fire resistant. You cannot put them in an open flame.
Answered by: Application Engineer SP
Date published: 2021-09-09

Does the color will change with direct UV exposure (such as direct sun light) even if the temperature didn't exceed the allowed range?

Asked by: OZ1234
Thank you for your inquiry. When exposed to sunlight/UV Rays, there could be some slight yellowing of the melt chemical but the temperature events will not change to black unless the rated temperature is exceeded.
Answered by: Application Engineer CB
Date published: 2022-08-09

Does a scratched appearance on the yellow label affect the indicator functionality?

Asked by: bcng
Thank you for your inquiry bcng. As long as the scratch is just on the yellow outer cover and not on the center sensing element, the label should function properly.
Answered by: Application Engineer SP
Date published: 2022-08-18

Is a partially activated dot (grey in color) considered meeting the target temperature on dot?

Asked by: Drtemp
Thank you for your inquiry. Any change to the color of the activation dot means the target temperature has been reached. Basically if the dot's color does not look same as it did before the application
Answered by: ENGINEER CB
Date published: 2022-02-16

Would you be able to provide a calibration cert that certify these labels as accurate?

Asked by: SSmit
Thank you for your inquiry SSmit. Unfortunately, we do not offer a specific calibration service for these labels. All of our products sold on our website do come with a Certificate of Conformance that certified these labels meet the specs stated on the data sheet.
Answered by: Application Engineer MC
Date published: 2022-10-14

What is the shelf-life on this product please?

Asked by: Dana
Thank you for your inquiry. These units have a 1 year shelf-life.
Answered by: CB Engineer
Date published: 2021-03-01

At what temperature does TL-S-320 completely melt and/or burn?

Asked by: jackie28
Thank you for your inquiry. These labels can start to degrade physically a few seconds after the target temperature has been exceeded.
Answered by: ENGINEER CB
Date published: 2020-06-19
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_TL-S-130, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration