Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

-100°C to 250°C RTD Air Temperature Probes M12 Connector

Air Temperature RTD Probe with M12 Connector

$262.86

Item# PR-25AP-1/10-1800-3/8-M12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $262.86
5-9 $249.72
10-24 $244.46
25-49 $233.95
50-99 $228.69
100+ $223.43

In stock

Lead Time (If not in stock): 7 weeks
Air Temperature RTD Probe with M12 Connector PR-25AP-1/10-1800-3/8-M12 PR-25AP-1/10-1800-3/8-M12
  • Pt100 Wire Wound RTD with Class A Accuracy Standard (Tighter Accuracy Options Available)
  • Resistance vs. Temperature and Accuracy per IEC 60751
  • Temperature Range: -100 to 250°C (-148 to 500ºF)
  • Probe Will Withstand 400 psi (27.6 bar) Differential Pressure Between Airstream and Ambient Conditions

PR-25AP-1/10-1800-3/8-M12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Size
Accuracy
Probe Length
Termination Connection Type
Category
Process Temperature Range
Sensor Application
Nominal Output
Number of Wires
Sheath Material
Probe Diameter


Our PR-25AP RTD Air Probe combines the availability of the high accuracy sensor options found in our Ultra-Precise RTD probes with the convenience and reliability of our M12 enabled PR-21 probes. The PR-25AP offers RTD accuracies of Class A, AA (formerly 1/3DIN) and 1/10DIN sensing elements with the ease and reliability of the M12 connection.

The PR-25AP RTD is also designed to provide a barrier to airflow between the air stream and the ambient conditions that has been tested to 400 psi with no leakage. The probe is constructed with a 316L stainless steel housing and sheath for strength and corrosion resistance. For ease of mounting, the PR-25AP is available with the following mounting thread options:
  • 1/2NPT
  • 3/8NPT
  • 1/4NPT
  • Non-Threaded Housing


  • The mounting thread options above allow the probes to be used in a wide variety of applications, including:
  • As stand-alone immersion sensors.
  • Installed directly into your product or process using an NPT threaded port.
  • The non-threaded design can be combined with our M12-Handle accessory to convert it for hand-held sensing applications.
  • Other applications using a variety of available compression fittings or other accessories.


  • The PR-25AP, like all of our M12 enabled probes, comes standard with a 4-wire, 4-pin, M12 A-Coded plug connector for easy assembly to extension cables. This allows it to be used in any 2, 3 or 4-wire measurement system for maximum flexibility. For 1/10DIN accuracy we highly recommend using a 4-wire measurement to take maximum advantage of the tight accuracy option.


    When ordering your PR-25AP sensor, don't forget your extension cable. Omega offers a wide selection of extension cables including over molded PVC, Polyurethane and Silicone cables, as well as customized cables in a variety of materials with optional stainless steel braid or hose for improved mechanical protection, and a wide selection of instrument connections.

    Connect your PR-25AP RTD sensor to one or more of Omega's wide variety of in-stock controllers, data loggers, transmitters, hand held thermometers, PLCs, or other measurement & control products to complete your measurement or control system. Omega offers a selection of programmable and fixed range transmitters that can be connected directly to the M12 connection of your PR-25AP sensor. There are also wireless transmitter options available.

    Specifications:
  • Metal Parts: 316L Stainless Steel Sheath and Housing.
  • Connector: 4-Pin 'A'-Coded M12 Plug Connector
  • Standard Mounting Threads: 1/2NPT, 3/8NPT, 1/4NPT, and Non-Threaded
  • Standard Probe Diameter: 1/4'
  • Standard Probe Lengths: 6', 12” and 18”
  • Sensor: Pt100 (100 Ohms at 0°C, .00385 TCR (alpha)) per IEC 60751
  • Accuracy: Class A, AA (formerly 1/3DIN) per IEC 60751 and 1/10DIN
  • Temperature Range: -50 to 250°C Except for the Connector Which is 85°C Max
  • Insulation Resistance: 100 Megohms Minimum at 100VDC at Room Ambient

  • loading all models
    loading all reviews
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 3ms
    • REVIEWS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    loading all QA

    Is your "1/10 DIN" RTD actually "1/10*Class B" across their full operating range or only at 0°C? For example, is their accuracy ±0.13°C at 200°C (1/10 of Class B, which is ±1.30°C) or something else? If something else, please provide a formula or table.

    Asked by: RyanJ
    Thank you for your inquiry. This is the tolerance equation for it: 1⁄10 DIN = ±1⁄10* (0.3 + 0.005*t)°C or 100.00 ±0.03 Ω at 0ºC
    Answered by: Application Engineer CB
    Date published: 2021-06-29

    What is the 50% response time for these sensors?

    Asked by: NCPerry
    Thank you for your inquiry! 50% Response is the time the resistance thermometer element needs in order to reach 50% of its steady state value. 90% Response is defined in a similar manner. These response times of elements are given for water flowing with 0. 2 m/s velocity and air flowing at 1 m/s. For more information on RTD response time, please see this Technical Reference from our UK site: https://www.omega.co.uk/temperature/z/resistanceelements.html
    Answered by: Application Engineer CB
    Date published: 2022-01-11

    can you tell me the response time? the documentation just says fast. How fast?

    Asked by: JasonK
    Thank you for your inquiry! 50% Response is the time the resistance thermometer element needs in order to reach 50% of its steady state value. 90% Response is defined in a similar manner. These response times of elements are given for water flowing with 0. 2 m/s velocity and air flowing at 1 m/s. For more information on RTD response time, please see this Technical Reference from our UK site: https://www.omega.co.uk/temperature/z/resistanceelements.html Application Engineer CK
    Answered by: Application Engineer CK
    Date published: 2022-01-10

    Is this temperature probe submersible into liquids?

    Asked by: Claire
    Thank you for your inquiry. This air probe is designed for measuring air only and cannot be submersed in liquids. We offer sealed probes that are designed for liquid submersion.
    Answered by: Application Engineer JB
    Date published: 2020-11-19

    I know what a response time is and that they are determined either in water at 0. 2 m/s velocity and air flowing at 1 m/s. What is the response time for this sensor?

    Asked by: NCPerry
    Thank you for your inquiry. Response Time would be less than 5 seconds.
    Answered by: CB Application Engineer
    Date published: 2022-01-25
    • y_2024, m_3, d_28, h_10CST
    • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
    • cp_1, bvpage1
    • co_hasquestionsanswers, tq_5
    • loc_en_US, sid_PR-25AP-1-10-1800-3-8-M12, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
    • clientName_omega
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 47ms
    • QUESTIONS, PRODUCT
    High Temperature M12 Extension Cables
    $71.04
    0 In Stock
    DC Cable Assemblies for Probes, Sensors and Transmitters
    $27.61
    0 In Stock
    M12 Cables with Field Mountable Connectors for Resistance Sensors (RTDs)
    $58.55
    2 In Stock
    OMEGALOK™ Compression Fittings
    $24.86
    85 In Stock
    Accessories
    15 meter (49 foot) Long FEP Cable with a Straight Female Over Molded LCP Connector and Stripped Leads
    $146.38
    0 In Stock
    2 Meter extension cable, polyurethane jacket with 4-pin M12 female connector
    $22.10
    0 In Stock
    PVC cable, straight 4-pin M12 female connector one end, flying leads one end, 5 m (16') long
    $24.66
    0 In Stock
    5 Meter extension cable, polyurethane jacket with 4-pin M12 female connector
    $27.06
    0 In Stock
    4-20 milliamp Transmitter in Mating M12 Connector with Extension Cable, Range -99 to 208°C (-146 to 406F°F) for use with -1 style RTDs
    $169.35
    0 In Stock
    Extension Cables and Accessories
    5 meter (16.4 foot) Long FEP Cable with a Straight Female Over Molded LCP Connector and Stripped Leads
    $91.48
    13 In Stock
    2 meter (6.5 foot) Long FEP Cable with a Right Angled Female Over Molded LCP Connector and Stripped Leads
    $71.04
    0 In Stock
    5 meter (16.4 foot) Long FEP Cable with a Right Angled Female Over Molded LCP Connector and Stripped Leads
    $86.59
    19 In Stock
    10 meter (33 foot) Long FEP Cable with a Right Angled Female Over Molded LCP Connector and Stripped Leads
    $112.58
    0 In Stock
    15 meter (49 foot) Long FEP Cable with a Right Angled Female Over Molded LCP Connector and Stripped Leads
    $146.38
    0 In Stock
    M12 Extension Cable, Silicone Insulated Cable wth Straight Socket Style Connector One End, Stripped Leads the Other, 1.5m Long
    $17.99
    0 In Stock
    M12 Extension Cable, Silicone Insulated Cable wth Straight Socket Style Connector One End, Stripped Leads the Other, 10m Long
    $44.69
    0 In Stock
    M12 Extension Cable, FEP Insulated with Straight Socket Connector One End, Stripped Leads the Other, 3m Long
    $47.59
    12 In Stock
    M12 Extension Cable, FEP Insulated with Straight Socket Connector One End, Stripped Leads the Other, 5m Long
    $53.86
    0 In Stock
    Brass Compression Fitting, 1/8NPT Thread for 1/4" Probe
    $12.19
    644 In Stock
    Temperature Sensors and Accessories
    3 m (10') long RTD PVC 24 AWG stranded cable, M12 straight socket connector one end and stripped leads
    $43.31
    37 In Stock
    en-US
    en
    Save Configuration