Call us at 1-888-826-6342
Thermocouple handle probes with compact faces ideal for measuring stationary molds, plates, pipes, glassware, stone, steel and other materials with surface temps up to 480°C.
View SpecsUtility handle thermocouple probes with a fixed length or retractable cable, and miniature connector. Handle is molded directly to the probe sheath. Various sizes and calibrations available.
View SpecsUtility handle thermocouple probes made with Omegaclad XL sheath material. These probes have superior long-term stability and low drift at high temperatures.
View SpecsImmersion, penetration, flexible surface and air probes supplied with miniature connector, mating connector, cable clamp and locking clip. For use with handles
View SpecsHeavy duty general purpose, surface, roller, beaded wire, needle point, and right angle thermocouple probes.
View SpecsIntegral handle thermocouple probes feature an exposed tip for measuring surface temperatures up to 1100°C. Includes retractable cable and connector.
View SpecsThe PR-16 series features an easy-grip molded handle. It has a 3-conductor retractable cable and is available in standard lengths of 12, 18 and 24 inches.
View SpecsThermocouple handle probes with flat leaf-type tips ideal for measuring the temperature of flat surfaces or layered objects like plywood, paper, and laminates up to 300°C.
View SpecsHandheld type K thermocouple probes with unique tip for use in measuring the temperature of molten metals and conductive liquids. Rated for use to 1260°C.
View SpecsIntegral handle thermocouple probes with options including penetration, reduced diameter, air & flexible surface tip geometries. Includes retractable cable & stripped leads.
View SpecsT style probe construction with a pointed penetration tip provides the means for inserting this thermocouple probe into fruit, vegetable, grain and other similar materials.
View SpecsThermocouple handle probes with roller bearings and a spring-loaded thermocouple band for measuring the temperature of moving and/or rotating surfaces up to 205°C.
View SpecsIntegral handle thermocouple probes for immersion applications with retractable cable and miniature connector for quickly connecting to instrumentation or handheld devices.
View SpecsThermocouple handle probes feature a spring-loaded thermocouple band and compact sensor design. Made from high temperature materials for measuring surface temps up to 760°C.
View SpecsTeflon block style thermocouple handle probes with a spring-loaded thermocouple band for measuring the temperature of stationary, moving, or rotating surfaces up to 250°C.
View SpecsSurface Probe Economical High-Temperature
View SpecsHandheld probe with heavy duty aluminum handle, retractable cable and miniature connector. Available with a variety of probe sizes.
View SpecsHandheld thermocouple probes with a removable plastic handle and retractable cable. Include immersion, penetration, air, reduced tip or flexible surface tip options.
View SpecsRigid thermocouple probe and heavy duty handle allows for insertion into frozen food, soil, and other similar applications. Available in type K or E calibrations.
View SpecsHandheld thermocouple probes in Type E and K calibrations. For small surface, penetration, air and/or hypodermic type applications.
View Specs