Added to Your Shopping Cart
Utility handle thermocouple probes made with Omegaclad XL sheath material. These probes have superior long-term stability and low drift at high temperatures.
Added to Your Shopping Cart
Utility handle thermocouple probes with a fixed length or retractable cable, and miniature connector. Handle is molded directly to the probe sheath. Various sizes and calibrations available.
Added to Your Shopping Cart
Thermocouple handle probes with flat leaf-type tips ideal for measuring the temperature of flat surfaces or layered objects like plywood, paper, and laminates up to 300°C.
Added to Your Shopping Cart
Integral handle thermocouple probes feature an exposed tip for measuring surface temperatures up to 1100°C. Includes retractable cable and connector.
Added to Your Shopping Cart
Thermocouple handle probes with compact faces ideal for measuring stationary molds, plates, pipes, glassware, stone, steel and other materials with surface temps up to 480°C.
Added to Your Shopping Cart
Integral handle thermocouple probes with options including penetration, reduced diameter, air & flexible surface tip geometries. Includes retractable cable & stripped leads.
Added to Your Shopping Cart
Heavy duty general purpose, surface, roller, beaded wire, needle point, and right angle thermocouple probes.
Added to Your Shopping Cart
The PR-16 series features an easy-grip molded handle. It has a 3-conductor retractable cable and is available in standard lengths of 12, 18 and 24 inches.
Added to Your Shopping Cart
Handheld type K thermocouple probes with unique tip for use in measuring the temperature of molten metals and conductive liquids. Rated for use to 1260°C.
Added to Your Shopping Cart
Immersion, penetration, flexible surface and air probes supplied with miniature connector, mating connector, cable clamp and locking clip. For use with handles
Added to Your Shopping Cart
T style probe construction with a pointed penetration tip provides the means for inserting this thermocouple probe into fruit, vegetable, grain and other similar materials.
Added to Your Shopping Cart
Thermocouple handle probes with roller bearings and a spring-loaded thermocouple band for measuring the temperature of moving and/or rotating surfaces up to 205°C.
Added to Your Shopping Cart
Thermocouple handle probes feature a spring-loaded thermocouple band and compact sensor design. Made from high temperature materials for measuring surface temps up to 760°C.
Added to Your Shopping Cart
Surface Probe Economical High-Temperature
Added to Your Shopping Cart
Handheld thermocouple probes in Type E and K calibrations. For small surface, penetration, air and/or hypodermic type applications.
Added to Your Shopping Cart
Integral handle thermocouple probes for immersion applications with retractable cable and miniature connector for quickly connecting to instrumentation or handheld devices.
Added to Your Shopping Cart
Teflon block style thermocouple handle probes with a spring-loaded thermocouple band for measuring the temperature of stationary, moving, or rotating surfaces up to 250°C.
Added to Your Shopping Cart
Nylon handle with easy grip design that can be easily installed on RTD, thermistor, and Thermocouple probes with M12 connectors.
Added to Your Shopping Cart
Handheld thermocouple probes with a removable plastic handle and retractable cable. Include immersion, penetration, air, reduced tip or flexible surface tip options.
Added to Your Shopping Cart
Interchangeable utility handle thermocouple probes with options including hypodermic, penetration, reduced-tip, air probe, ceramic, and general purpose tips.