text.skipToContent text.skipToNavigation

Back To Top

Probes with Industrial Heads

Probes with Industrial Heads

4 Products
  • RTD
  • Configurable
  • Clear All

Quick Ship

thumbnail

Our PR-14 series RTD probe has miniature aluminum protection head and screw-on cap with chain. It includes PT100 Ω or PT1000 Ω RTD element, and 1/2" NPT mounting threads

Product Number Category Process Temperature Range Sensor Application Process Connection Size Accuracy Nominal Output Number of Wires Sheath Material Probe Diameter Probe Length Cable Insulation Wire Gauge Cable Length Termination Connection Type Additional Feature
PR-14E-3-100-1/4-12
$106.84
18  In Stock
RTD
-200 to 600°C (-328 to 1112°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
12 in
None
None
None
Screw-Type Terminal Block
None
PR-14H-3-100-1/4-4
$71.77
Available
in 2 weeks
RTD
-50 to 450°C (-58 to 842°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
4 in
None
None
None
Screw-Type Terminal Block
None
PR-14H-3-100-1/8-6
$72.95
Available
in 2 weeks
RTD
-50 to 450°C (-58 to 842°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.125 in
6 in
None
None
None
Screw-Type Terminal Block
None
PR-14L-3-100-1/4-18
$73.04
Available
in 2 weeks
RTD
-50 to 250°C (-58 to 482°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
18 in
None
None
None
Screw-Type Terminal Block
None
PR-14L-3-100-1/4-24
$75.74
Available
in 2 weeks
RTD
-50 to 250°C (-58 to 482°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
24 in
None
None
None
Screw-Type Terminal Block
None
  Load More Items from this family (8) ...

Quick Ship

thumbnail

This industrial probe has subminiature aluminum protection head and screw-on cap and is made with a 316 stainless steel sheath. Has 1/2" NPT mounting threads.

Product Number Category Process Temperature Range Sensor Application Process Connection Size Accuracy Nominal Output Number of Wires Sheath Material Probe Diameter Probe Length Termination Connection Type Additional Feature
PR-19E-3-100-1/4-6
$119.86
8  In Stock
RTD
-200 to 600°C (-328 to 1112°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
6 in
Screw-Type Terminal Block
None
PR-19E-3-100-1/8-6
$119.86
Available
in 2 weeks
RTD
-200 to 600°C (-328 to 1112°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.125 in
6 in
Screw-Type Terminal Block
None
PR-19H-3-100-1/4-6
$91.86
Available
in 2 weeks
RTD
-50 to 450°C (-58 to 842°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
6 in
Screw-Type Terminal Block
None
PR-19E-3-100-1/4-4
$115.98
Available
in 2 weeks
RTD
-200 to 600°C (-328 to 1112°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
4 in
Screw-Type Terminal Block
None
PR-19E-3-100-1/4-12
$131.50
Available
in 2 weeks
RTD
-200 to 600°C (-328 to 1112°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
12 in
Screw-Type Terminal Block
None
  Load More Items from this family (14) ...
thumbnail

Omega's PR-18 series probe with standard aluminum protection head with flip-top includes PT100 Ω platinum RTD element or PT1000 RTD element and 1/2" NPT mounting threads.

Product Number Category Process Temperature Range Sensor Application Process Connection Size Accuracy Nominal Output Number of Wires Sheath Material Probe Diameter Probe Length Termination Connection Type Additional Feature
PR-18E-3-100-1/4-6
$92.58
Available
in 2 weeks
RTD
-200 to 600°C (-328 to 1112°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
6 in
Screw-Type Terminal Block
None
PR-18H-3-100-1/4-6
$69.35
Available
in 2 weeks
RTD
-50 to 450°C (-58 to 842°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
6 in
Screw-Type Terminal Block
None
PR-18E-3-100-1/4-9
$97.08
Available
in 2 weeks
RTD
-200 to 600°C (-328 to 1112°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
9 in
Screw-Type Terminal Block
None
PR-18L-3-100-1/4-4
$72.96
Available
in 6 weeks
RTD
-50 to 250°C (-58 to 482°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
4 in
Screw-Type Terminal Block
None
PR-18E-3-100-1/4-18
$110.56
Available
in 2 weeks
RTD
-200 to 600°C (-328 to 1112°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
18 in
Screw-Type Terminal Block
None
  Load More Items from this family (14) ...

Quick Ship

thumbnail

Our PR-12 series probe cast iron protection head and screw-on cap contains PT100 Ω platinum RTD element or PT1000 Ω RTD element, and 1/2" NPT mounting threads.

Product Number Category Process Temperature Range Sensor Application Process Connection Size Accuracy Nominal Output Number of Wires Sheath Material Probe Diameter Probe Length Cable Insulation Wire Gauge Cable Length Termination Connection Type Additional Feature
PR-12E-3-100-1/4-6
$100.36
Available
in 2 weeks
RTD
-200 to 600°C (-328 to 1112°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
6 in
None
None
None
Screw-Type Terminal Block
None
PR-12E-3-100-1/8-6
$100.36
Available
in 2 weeks
RTD
-200 to 600°C (-328 to 1112°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
4
316 Stainless Steel
0.125 in
6 in
None
None
None
Screw-Type Terminal Block
None
PR-12E-3-100-3/16-4
$97.11
Available
in 2 weeks
RTD
-200 to 600°C (-328 to 1112°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.187 in
4 in
None
None
None
Screw-Type Terminal Block
None
PR-12E-3-100-1/4-2
$93.86
Available
in 2 weeks
RTD
-200 to 600°C (-328 to 1112°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
3
316 Stainless Steel
0.250 in
2 in
None
None
None
Screw-Type Terminal Block
None
PR-12E-3-100-1/4-4
$97.11
Available
in 2 weeks
RTD
-200 to 600°C (-328 to 1112°F)
Immersion Probe
1/2" NPT
Class A per IEC60751
100 Ω
4
316 Stainless Steel
0.187 in
4 in
None
None
None
Screw-Type Terminal Block
None
  Load More Items from this family (21) ...

Probes with Industrial Heads

Used in industrial applications for process temperature measurement, these probes come in a var...
[+]
Searching for your items
en-US
en
Save Configuration