Added to Your Shopping Cart
Thermocouple probes with M12 connector plug molded to the probe and compensated TC pins. Connectors rated for use up to 260°C. Available with 1 or 2 TC elements.
Added to Your Shopping Cart
RTD & Thermistor probes that have a 7/16-20 UNF mounting thread with FKM sealing O-ring and an MS3112E8-4P Connector. 2 platinum RTD & 4 thermistor configurations available.
Added to Your Shopping Cart
Thermocouple probe & compression fitting assembly intended for easy installation in a 6mm or 1/4" process line to measure temperature.
Added to Your Shopping Cart
RTD immersion probes that are bendable and available in a variety of sizes. Have a IP65 molded M12, A-coded 4-pin connector (max temperature is 260°C). Vibration resistant.
Added to Your Shopping Cart
RTD probes that are spring loaded for optimal thermal contact in thermowells. Include a spring, 1/2NPT threaded fitting, and M12 connector. 2, 3, and 4-wire options available.
Added to Your Shopping Cart
100 or 1000 ohm platinum RTD immersion probes with a molded plastic 3-pin M8 connector and 316SS sheath. Available in a variety of lengths, diameters, and accuracies
Added to Your Shopping Cart
Available with a variety of straight and tapered mounting threads and a standard (85°C max) M12 connector.
Added to Your Shopping Cart
Linear thermistor probes available in immersion, penetration and air probe styles. Quick disconnect design intended for use with handles with retractable cable.
Added to Your Shopping Cart
Probes with a high-temp connector that provide a ground connection from the sheath through the connector to your instrument to help reduce or eliminate electrical noise.
Added to Your Shopping Cart
Available with a variety of straight and tapered mounting threads, two diameters and various lengths and a high temperature (200°C) M12 connector.
Added to Your Shopping Cart
RTD immersion probes that are bendable, have metric or BSPP mounting threads and various sheath size options. Come standard with a 4-pin M12 connector and 316 SS sheath.
Added to Your Shopping Cart
Probes with a high-temp mini connector that provide a ground connection from the sheath through the connector to your instrument to help reduce or eliminate electrical noise.
Added to Your Shopping Cart
Thermocouple immersion probes that have an exposed, round terminal block attached to the end of the probe with screw connections for attaching external lead wires.
Added to Your Shopping Cart
Thermistor probes available in immersion, penetration and air probe styles. Quick disconnect design intended for use with handles with retractable cable.
Added to Your Shopping Cart
Thermistor sensor designed for immersion applications. Sensor has a 1/8" NPT mounting fitting and phone plug connector for easy installation.
Added to Your Shopping Cart
Kits includes seven thermocouples including surface, immersion probe and wire type sensors. Also includes connectors, wire, extension cable and handle extension.