Call us at 1-888-826-6342
Configurable quick disconnect immersion thermocouple probes with removable standard size connector. Available in various thermocouple types, diameters and lengths.
Product Number | Sensor Type | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Connector Style | Connector Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 1070°C (32 to 1960°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.125 in
|
12 in
|
Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.250 in
|
6 in
|
Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.250 in
|
8 in
|
Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.250 in
|
6 in
|
Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.250 in
|
3 in
|
Standard Connector
|
ANSI (Standard)
|
None
|
Configurable quick disconnect thermocouple probes with high temp mini ceramic connector that is rated for use to 650°C. Many sheath materials, sizes and options available.
Product Number | Sensor Type | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Connector Style | Connector Color Code Standard |
---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 800°C (32 to 1472°F)
|
Immersion Probe
|
Super OMEGACLAD™ XL
|
Ungrounded
|
0.040 in
|
120 in
|
Ceramic Miniature Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 800°C (32 to 1472°F)
|
Immersion Probe
|
Super OMEGACLAD™ XL
|
Ungrounded
|
0.50 mm
|
300 mm
|
Miniature Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.010 in
|
6 in
|
Ceramic Miniature Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.010 in
|
6 in
|
Ceramic Miniature Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.010 in
|
3 in
|
Ceramic Miniature Connector
|
ANSI (Standard)
|
Configurable quick disconnect immersion thermocouple probes with PFA coated sheaths for measuring the temperature of caustic or corrosive chemical solutions.
Product Number | Sensor Type | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Connector Style | Connector Color Code Standard |
---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
J
|
0 to 520°C (32 to 970°F)
|
Immersion Probe
|
PFA Coated
|
Grounded
|
0.125 in
|
18 in
|
Standard Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
PFA Coated
|
Grounded
|
0.250 in
|
6 in
|
Standard Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 200°C (32 to 400°F)
|
Immersion Probe
|
PFA Coated
|
Grounded
|
0.125 in
|
3 in
|
Standard Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 200°C (32 to 400°F)
|
Immersion Probe
|
PFA Coated
|
Grounded
|
0.125 in
|
6 in
|
Standard Connector
|
ANSI (Standard)
|
|
Thermocouple
|
T
|
0 to 315°C (32 to 600°F)
|
Immersion Probe
|
PFA Coated
|
Grounded
|
0.125 in
|
3 in
|
Standard Connector
|
ANSI (Standard)
|
Fine diameter hypodermic needle temperature probes for use in industrial, research and laboratory applications. Needle sizes range from .008" to .065" in diameter.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Accuracy | Nominal Resistance | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
T
|
0 to 200°C (32 to 392°F)
|
Hypodermic Probe
|
None
|
None
|
Stainless Steel
|
Grounded
|
0.062 in
|
1.50 in
|
PFA
|
24 AWG
|
48 in
|
Miniature Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 160°C (32 to 325°F)
|
Hypodermic Probe
|
None
|
None
|
Stainless Steel
|
Grounded
|
0.062 in
|
1.00 in
|
PFA
|
33 AWG
|
24 in
|
Miniature Connector with Window
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 160°C (32 to 325°F)
|
Hypodermic Probe
|
None
|
None
|
Stainless Steel
|
Grounded
|
0.062 in
|
1.00 in
|
PFA
|
33 AWG
|
60 in
|
Miniature Connector
|
ANSI (Standard)
|
|
Thermocouple
|
E
|
0 to 200°C (32 to 392°F)
|
Hypodermic Probe
|
None
|
None
|
Stainless Steel
|
Grounded
|
0.062 in
|
1.50 in
|
PFA
|
24 AWG
|
48 in
|
Stripped Leads
|
ANSI (Standard)
|
|
Thermocouple
|
E
|
0 to 200°C (32 to 392°F)
|
Hypodermic Probe
|
None
|
None
|
Stainless Steel
|
Ungrounded
|
0.062 in
|
1.50 in
|
PFA
|
24 AWG
|
48 in
|
Stripped Leads
|
ANSI (Standard)
|
Quick disconnect dual element thermocouple probes with miniature connectors. Two sensor readings allow redundant readings of a single point for control & monitoring.
Product Number | Sensor Type | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Connector Style | Connector Color Code Standard |
---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 1070°C (32 to 1960°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.125 in
|
12 in
|
Dual Miniature Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 920°C (32 to 1690°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.062 in
|
6 in
|
Dual Miniature Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 920°C (32 to 1690°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.062 in
|
6 in
|
Dual Miniature Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 920°C (32 to 1690°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.062 in
|
8 in
|
Dual Miniature Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 1070°C (32 to 1960°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.125 in
|
6 in
|
Dual Miniature Connector
|
ANSI (Standard)
|
Configurable quick disconnect thermocouple probes with integrated standard size high-temp connector (260°C max). Available in various calibrations, diameters and lengths.
Product Number | Sensor Type | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Connector Style | Connector Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
J
|
0 to 620°C (32 to 1150°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.187 in
|
12 in
|
High Temp Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
E
|
0 to 650°C (32 to 1200°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.125 in
|
6 in
|
High Temp Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
E
|
0 to 650°C (32 to 1200°F)
|
Air Probe
|
304 Stainless Steel
|
Exposed
|
0.125 in
|
6 in
|
High Temp Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
E
|
0 to 650°C (32 to 1200°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.125 in
|
6 in
|
High Temp Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
E
|
0 to 650°C (32 to 1200°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.125 in
|
6 in
|
High Temp Standard Connector
|
ANSI (Standard)
|
None
|
RTD immersion probes that have various tapered & straight mounting thread and sheath size options. 4-wire RTD construction with a M12, A-coded 4-pin connector.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
0.25 in
|
6 in
|
M12 Connector
|
Wiring Option 1 (Per Diagram)
|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
M10 x 1
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
6 mm
|
9 mm
|
M12 Connector
|
Wiring Option 2 (Per Diagram)
|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
3 mm
|
50 mm
|
M12 Connector
|
Standard
|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
6 mm
|
250 mm
|
M12 Connector
|
Standard
|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
M10 x 1
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
6 mm
|
1000 mm
|
M12 Connector
|
Standard
|
This connector-style probe has a 3-prong Omega "MTP" mini connector for easy connection to extension cables and handheld meters. Probe diameter is 1/8".
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.125 in
|
6 in
|
3-Prong Miniature Connector
|
None
|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.125 in
|
3 in
|
3-Prong Miniature Connector
|
None
|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.125 in
|
4 in
|
3-Prong Miniature Connector
|
None
|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.125 in
|
6 in
|
3-Prong Miniature Connector
|
None
|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.125 in
|
9 in
|
3-Prong Miniature Connector
|
None
|
Probes with a connector that provides a ground connection from the sheath through the miniature connector to your instrument to help reduce or eliminate electrical noise.
Product Number | Sensor Type | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Connector Style | Connector Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 920°C (32 to 1690°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.062 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
Low Noise
|
|
Thermocouple
|
E
|
0 to 300°C (32 to 570°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.040 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
Low Noise
|
|
Thermocouple
|
E
|
0 to 510°C (32 to 950°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.062 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
Low Noise
|
|
Thermocouple
|
E
|
0 to 510°C (32 to 950°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.062 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
Low Noise
|
|
Thermocouple
|
E
|
0 to 650°C (32 to 1200°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.125 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
Low Noise
|
Configurable quick disconnect thermocouple probes with high temp ceramic connector that is rated for use to 650°C. Multiple sheath materials, sizes and options available.
Product Number | Sensor Type | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Connector Style | Connector Color Code Standard |
---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 1070°C (32 to 1960°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.125 in
|
24 in
|
Ceramic Standard Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.250 in
|
6 in
|
Ceramic Standard Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.250 in
|
6 in
|
Ceramic Standard Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.250 in
|
6 in
|
Ceramic Standard Connector
|
ANSI (Standard)
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.250 in
|
8 in
|
Ceramic Standard Connector
|
ANSI (Standard)
|
RTD immersion probes that are bendable, have NPT mounting threads and various sheath size options. Come standard with a 4-pin M12 connector and 316 SS sheath.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
1/2" NPT
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
0.25 in
|
12 in
|
M12 Connector
|
Wiring Option 1 (Per Diagram)
|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
0.125 in
|
9 in
|
M12 Connector
|
Wiring Option 2 (Per Diagram)
|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
0.25 in
|
2 in
|
M12 Connector
|
Wiring Option 1 (Per Diagram)
|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
0.25 in
|
2.5 in
|
M12 Connector
|
Wiring Option 1 (Per Diagram)
|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
0.25 in
|
4 in
|
M12 Connector
|
Wiring Option 1 (Per Diagram)
|
Thermocouple probes with M12 connector plug molded directly to the probe. Connectors rated for use up to 90°C. Available with 1 or 2 TC elements.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
J
|
0 to 720°C (32 to 1300°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.25 in
|
6 in
|
M12 Connector
|
|
Thermocouple
|
J
|
0 to 720°C (32 to 1300°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.25 in
|
9 in
|
M12 Connector
|
|
Thermocouple
|
J
|
0 to 520°C (32 to 970°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.125 in
|
6 in
|
M12 Connector
|
|
Thermocouple
|
J
|
0 to 520°C (32 to 970°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.125 in
|
9 in
|
M12 Connector
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.25 in
|
6 in
|
M12 Connector
|
Thermocouple probes with M12 connector plug and compensated TC pins. Various stainless steel mounting threads available. Connectors rated for use to 85°C.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Process Connection Size | Sheath Material | Junction Type | Probe Diameter | Probe Length | Termination Connection Type | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
J
|
0 to 720°C (32 to 1300°F)
|
Immersion Probe
|
1/2" NPT
|
304 Stainless Steel
|
Ungrounded
|
0.25 in
|
2 in
|
M12 Connector
|
|||
|
J
|
Immersion Probe
|
Not Applicable
|
Not Applicable
|
304 Stainless Steel
|
Ungrounded
|
1/4 in
|
6 in
|
Not Applicable
|
M12 Connector
|
Single Element
|
Not Applicable
|
Liquid Measurement, Air/Gas Temperature, General Purpose
|
|
Thermocouple
|
J
|
0 to 720°C (32 to 1300°F)
|
Immersion Probe
|
3/8" NPT
|
304 Stainless Steel
|
Ungrounded
|
0.25 in
|
2 in
|
M12 Connector
|
|||
|
Thermocouple
|
J
|
0 to 720°C (32 to 1300°F)
|
Immersion Probe
|
None
|
304 Stainless Steel
|
Ungrounded
|
0.25 in
|
6 in
|
M12 Connector
|
|||
|
Thermocouple
|
J
|
0 to 720°C (32 to 1300°F)
|
Immersion Probe
|
1/2" NPT
|
304 Stainless Steel
|
Ungrounded
|
0.25 in
|
6 in
|
M12 Connector
|
|||
RTD probes that have a 4 to 20 milliamp programmable/scalable output, SS body, and M12 connector. Available with either 1/8" NPT or BSPP (G1/8) mounting threads.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 120°C (-58 to 248°F)
|
Immersion Probe
|
G 1/8" BSPP
|
±0.2°C or ±0.2% of span
|
4 to 20 mA
|
316 Stainless Steel
|
3 mm
|
24 mm
|
M12 Connector
|
|
RTD
|
-50 to 120°C (-58 to 248°F)
|
Immersion Probe
|
G 1/8" BSPP
|
±0.2°C or ±0.2% of span
|
4 to 20 mA
|
316 Stainless Steel
|
3 mm
|
13 mm
|
M12 Connector
|
|
RTD
|
-50 to 120°C (-58 to 248°F)
|
Immersion Probe
|
1/8" NPT
|
±0.2°C or ±0.2% of span
|
4 to 20 mA
|
316 Stainless Steel
|
3 mm
|
13 mm
|
M12 Connector
|
|
RTD
|
-50 to 120°C (-58 to 248°F)
|
Immersion Probe
|
1/8" NPT
|
±0.2°C or ±0.2% of span
|
4 to 20 mA
|
316 Stainless Steel
|
3 mm
|
24 mm
|
M12 Connector
|
Probes with a connector that provides a ground connection from the sheath through the standard size connector to your instrument to help reduce or eliminate electrical noise.
Product Number | Sensor Type | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Connector Style | Connector Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 1070°C (32 to 1960°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.125 in
|
12 in
|
Standard Connector
|
ANSI (Standard)
|
Low Noise
|
|
Thermocouple
|
E
|
0 to 650°C (32 to 1200°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.125 in
|
4 in
|
Standard Connector
|
ANSI (Standard)
|
Low Noise
|
|
Thermocouple
|
J
|
0 to 720°C (32 to 1300°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.250 in
|
3 in
|
Standard Connector
|
ANSI (Standard)
|
Low Noise
|
|
Thermocouple
|
J
|
0 to 720°C (32 to 1300°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.250 in
|
3 in
|
Standard Connector
|
ANSI (Standard)
|
Low Noise
|
|
Thermocouple
|
J
|
0 to 520°C (32 to 970°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.125 in
|
3 in
|
Standard Connector
|
ANSI (Standard)
|
Low Noise
|
RTD probes that have a 4 to 20 milliamp programmable/scalable output, molded body, and M12 connector. Available with either 1/8" NPT or BSPP (G1/8) mounting threads.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 120°C (-58 to 248°F)
|
Immersion Probe
|
G 1/8" BSPP
|
±0.2°C or ±0.2% of span
|
4 to 20 mA
|
316 Stainless Steel
|
3 mm
|
24 mm
|
M12 Connector
|
|
RTD
|
-50 to 120°C (-58 to 248°F)
|
Immersion Probe
|
G 1/8" BSPP
|
±0.2°C or ±0.2% of span
|
4 to 20 mA
|
316 Stainless Steel
|
3 mm
|
13 mm
|
M12 Connector
|
|
RTD
|
-50 to 120°C (-58 to 248°F)
|
Immersion Probe
|
1/8" NPT
|
±0.2°C or ±0.2% of span
|
4 to 20 mA
|
316 Stainless Steel
|
3 mm
|
13 mm
|
M12 Connector
|
|
RTD
|
-50 to 120°C (-58 to 248°F)
|
Immersion Probe
|
1/8" NPT
|
±0.2°C or ±0.2% of span
|
4 to 20 mA
|
316 Stainless Steel
|
3 mm
|
24 mm
|
M12 Connector
|
RTD probes that are Ideal for pressurized containers. Have a 1/8" NPT or 1/8 BSPP (G 1/8) mounting thread, 4-pin M12 A-coded connector and molded transition.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 120°C (-58 to 248°F)
|
Immersion Probe
|
1/8" NPT
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
3 mm
|
13 mm
|
M12 Connector
|
|
RTD
|
-50 to 120°C (-58 to 248°F)
|
Immersion Probe
|
G 1/8" BSPP
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
3 mm
|
13 mm
|
M12 Connector
|
|
RTD
|
-50 to 120°C (-58 to 248°F)
|
Immersion Probe
|
G 1/8" BSPP
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
3 mm
|
24 mm
|
M12 Connector
|
|
RTD
|
-50 to 120°C (-58 to 248°F)
|
Immersion Probe
|
1/8" NPT
|
Class B per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
3 mm
|
13 mm
|
M12 Connector
|
|
RTD
|
-50 to 120°C (-58 to 248°F)
|
Immersion Probe
|
1/8" NPT
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
3 mm
|
24 mm
|
M12 Connector
|
Type R, S or B platinum thermocouple probes with ceramic protection tubes and standard size ceramic or high-temp plastic connectors. For use in high temp applications.
Product Number | Sensor Type | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Wire Gauge | Connector Style | Connector Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
R
|
0 to 1650°C (32 to 3000°F)
|
Immersion Probe
|
Ceramic
|
Ungrounded
|
0.250 in
|
12 in
|
24 AWG
|
Ceramic Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
S
|
0 to 1650°C (32 to 3000°F)
|
Immersion Probe
|
Ceramic
|
Ungrounded
|
0.250 in
|
6 in
|
30 AWG
|
Ceramic Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
B
|
0 to 1650°C (32 to 3000°F)
|
Immersion Probe
|
Ceramic
|
Ungrounded
|
0.250 in
|
12 in
|
24 AWG
|
Ceramic Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
B
|
0 to 1650°C (32 to 3000°F)
|
Immersion Probe
|
Ceramic
|
Ungrounded
|
0.250 in
|
8 in
|
30 AWG
|
High Temp Standard Connector
|
ANSI (Standard)
|
None
|
|
Thermocouple
|
R
|
0 to 1650°C (32 to 3000°F)
|
Immersion Probe
|
Ceramic
|
Ungrounded
|
0.250 in
|
12 in
|
24 AWG
|
Ceramic Standard Connector
|
ANSI (Standard)
|
None
|
Thermocouple probes that are spring loaded for optimal thermal contact in thermowells. Include a spring and 1/2NPT threaded fitting. M12 connectors with compensated TC pins.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Process Connection Size | Sheath Material | Junction Type | Probe Diameter | Probe Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
T
|
0 to 370°C (32 to 700°F)
|
For Use in Thermowells
|
1/2" NPT
|
304 Stainless Steel
|
Ungrounded
|
0.25 in
|
2.5 in
|
M12 Connector
|
None
|
|
Thermocouple
|
E
|
0 to 820°C (32 to 1510°F)
|
For Use in Thermowells
|
1/2" NPT
|
304 Stainless Steel
|
Ungrounded
|
0.25 in
|
6 in
|
M12 Connector
|
None
|
|
Thermocouple
|
E
|
0 to 820°C (32 to 1510°F)
|
For Use in Thermowells
|
1/2" NPT
|
304 Stainless Steel
|
Ungrounded
|
0.25 in
|
12 in
|
M12 Connector
|
None
|
|
Thermocouple
|
E
|
0 to 820°C (32 to 1510°F)
|
For Use in Thermowells
|
1/2" NPT
|
304 Stainless Steel
|
Ungrounded
|
0.25 in
|
18 in
|
M12 Connector
|
None
|
|
Thermocouple
|
E
|
0 to 820°C (32 to 1510°F)
|
For Use in Thermowells
|
1/2" NPT
|
304 Stainless Steel
|
Ungrounded
|
0.25 in
|
24 in
|
M12 Connector
|
None
|
Thermocouple or RTD probes with 2 sensing elements at the same point. Great for installing into pipes or limited space applications. 1/8" or 1/4" NPT mounting threads.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 650°C (32 to 1200°F)
|
Immersion Probe
|
1/4" NPT
|
Yes
|
304 Stainless Steel
|
Ungrounded
|
0.25 in
|
0.5 in
|
Fiberglass
|
80 in
|
Dual Miniature Connectors
|
|||
|
Thermocouple
|
E
|
0 to 650°C (32 to 1200°F)
|
Immersion Probe
|
1/8" NPT
|
Yes
|
304 Stainless Steel
|
Grounded
|
0.125 in
|
0.5 in
|
Fiberglass
|
40 in
|
Dual Miniature Connectors
|
|||
|
Thermocouple
|
J
|
0 to 650°C (32 to 1200°F)
|
Immersion Probe
|
1/8" NPT
|
Yes
|
304 Stainless Steel
|
Grounded
|
0.125 in
|
0.5 in
|
Fiberglass
|
40 in
|
Dual Miniature Connectors
|
|||
|
K
|
Immersion Probe
|
Threaded
|
1/4 NPT
|
304 Stainless Steel
|
Grounded
|
1/4 in
|
2 in
|
Glass Braid
|
20 AWG
|
72 in
|
Mini Male connector
|
Yes
|
Dual Pipe Plug RTD Probe
|
Dual Element Probe
|
Air/Gas Temperature, General Purpose, Liquid Temperature
|
|
K
|
Immersion Probe
|
Threaded
|
1/4 NPT
|
304 Stainless Steel
|
Ungrounded
|
1/4 in
|
2 in
|
Glass Braid
|
20 AWG
|
72 in
|
Mini Male connector
|
Yes
|
Dual Pipe Plug RTD Probe
|
Dual Element Probe
|
Air/Gas Temperature, General Purpose, Liquid Temperature
|