Call us at 1-888-826-6342
RTD & Thermistor probes that have a 7/16-20 UNF mounting thread with FKM sealing O-ring and an MS3112E8-4P Connector. 2 platinum RTD & 4 thermistor configurations available.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 200°C (-58 to 212°F)
|
Immersion Probe
|
7/16"-20 UNF-2A
|
Class A per IEC60751
|
1000 Ω
|
4
|
304 Stainless Steel
|
0.25 in
|
2.5 in
|
MS3112E8-4P Circular Connector
|
|
RTD
|
-50 to 200°C (-58 to 212°F)
|
Immersion Probe
|
7/16"-20 UNF-2A
|
Class A per IEC60751
|
100 Ω
|
4
|
304 Stainless Steel
|
0.25 in
|
2.5 in
|
MS3112E8-4P Circular Connector
|
|
RTD
|
-50 to 200°C (-58 to 212°F)
|
Immersion Probe
|
7/16"-20 UNF-2A
|
Class A per IEC60751
|
100 Ω
|
4
|
304 Stainless Steel
|
0.25 in
|
6 in
|
MS3112E8-4P Circular Connector
|
|
RTD
|
-50 to 200°C (-58 to 212°F)
|
Immersion Probe
|
7/16"-20 UNF-2A
|
Class A per IEC60751
|
100 Ω
|
4
|
304 Stainless Steel
|
0.25 in
|
6.5 in
|
MS3112E8-4P Circular Connector
|
|
Thermistor
|
-50 to 200°C (-58 to 212°F)
|
Immersion Probe
|
7/16"-20 UNF-2A
|
±0.2°C
|
2252 Ω @ 25°C
|
2
|
304 Stainless Steel
|
0.25 in
|
1 in
|
MS3112E8-4P Circular Connector
|
RTD probes with a 4-pin M12 connector and a copper tip that ensures a faster response time. Various tapered and straight mounting thread & probe size options available.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
6 mm
|
150 mm
|
M12 Connector
|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
6 mm
|
300 mm
|
M12 Connector
|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
M8 x 1
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
6 mm
|
150 mm
|
M12 Connector
|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
M10 x 1
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
6 mm
|
150 mm
|
M12 Connector
|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
0.25 in
|
3 in
|
M12 Connector
|
Thermocouple probe & compression fitting assembly intended for easy installation in a 6mm or 1/4" process line to measure temperature.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Process Connection Size | Sheath Material | Junction Type | Probe Diameter | Probe Length | Termination Connection Type | Color Code Standard |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
E
|
0 to 820°C (32 to 1510°F)
|
Immersion Probe
|
Process Tee Fitting
|
304 Stainless Steel
|
Grounded
|
0.25 in
|
2 in
|
Miniature Connector
|
ANSI
|
|
Thermocouple
|
J
|
0 to 720°C (32 to 1300°F)
|
Immersion Probe
|
Process Tee Fitting
|
304 Stainless Steel
|
Grounded
|
0.25 in
|
2 in
|
Miniature Connector
|
ANSI
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Process Tee Fitting
|
304 Stainless Steel
|
Grounded
|
0.25 in
|
2 in
|
Miniature Connector
|
ANSI
|
|
Thermocouple
|
T
|
0 to 370°C (32 to 700°F)
|
Immersion Probe
|
Process Tee Fitting
|
304 Stainless Steel
|
Grounded
|
0.25 in
|
2 in
|
Miniature Connector
|
ANSI
|
Linear thermistor probes available in immersion, penetration and air probe styles. Quick disconnect design intended for use with handles with retractable cable.
Product Number | Sensor Type | Process Temperature Range | Sensor Application | Sheath Material | Probe Diameter | Probe Length | Connector Style |
---|---|---|---|---|---|---|---|
|
Thermistor
|
0 to 100°C (32 to 212°F)
|
Air Probe
|
304 Stainless Steel
|
0.187 in
|
304 mm (12 in)
|
3-Prong Standard Connector
|
|
Thermistor
|
0 to 100°C (32 to 212°F)
|
Immersion Probe
|
304 Stainless Steel
|
0.125 in
|
304 mm (12 in)
|
3-Prong Standard Connector
|
|
Thermistor
|
0 to 100°C (32 to 212°F)
|
Penetration Probe
|
304 Stainless Steel
|
0.125 in
|
304 mm (12 in)
|
3-Prong Standard Connector
|
RTD immersion probes that are bendable and available in a variety of sizes. Have a IP65 molded M12, A-coded 4-pin connector (max temperature is 260°C). Vibration resistant.
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
3 mm
|
150 mm
|
M12 Connector
|
Wiring Option 1 (Per Diagram)
|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
3 mm
|
250 mm
|
M12 Connector
|
Wiring Option 1 (Per Diagram)
|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
6 mm
|
100 mm
|
M12 Connector
|
Wiring Option 1 (Per Diagram)
|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
6 mm
|
100 mm
|
M12 Connector
|
Wiring Option 2 (Per Diagram)
|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
6 mm
|
150 mm
|
M12 Connector
|
Wiring Option 1 (Per Diagram)
|
Thermocouple probes with M12 connector plug molded to the probe and compensated TC pins. Connectors rated for use up to 260°C. Available with 1 or 2 TC elements.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
E
|
0 to 650°C (32 to 1200°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
3 mm
|
150 mm
|
M12 Connector
|
None
|
|
Thermocouple
|
E
|
0 to 820°C (32 to 1510°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
6 mm
|
150 mm
|
M12 Connector
|
None
|
|
Thermocouple
|
J
|
0 to 520°C (32 to 970°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
3 mm
|
150 mm
|
M12 Connector
|
None
|
|
Thermocouple
|
J
|
0 to 720°C (32 to 1300°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
6 mm
|
150 mm
|
M12 Connector
|
None
|
|
Thermocouple
|
K
|
0 to 1070°C (32 to 1960°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
3 mm
|
150 mm
|
M12 Connector
|
None
|
RTD probes that are spring loaded for optimal thermal contact in thermowells. Include a spring, 1/2NPT threaded fitting, and M12 connector. 2, 3, and 4-wire options available.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 260°C (-58 to 500°F)
|
For Use in Thermowells
|
Spring-Loaded 1/2" NPT Male Thread
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
0.25 in
|
1 in
|
M12 Connector
|
Wiring Option 1 (Per Diagram)
|
|
RTD
|
-50 to 260°C (-58 to 500°F)
|
For Use in Thermowells
|
Spring-Loaded 1/2" NPT Male Thread
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
0.25 in
|
2.5 in
|
M12 Connector
|
Wiring Option 1 (Per Diagram)
|
|
RTD
|
-50 to 260°C (-58 to 500°F)
|
For Use in Thermowells
|
Spring-Loaded 1/2" NPT Male Thread
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
0.25 in
|
2.5 in
|
M12 Connector
|
Wiring Option 2 (Per Diagram)
|
|
RTD
|
-50 to 260°C (-58 to 500°F)
|
For Use in Thermowells
|
Spring-Loaded 1/2" NPT Male Thread
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
0.25 in
|
4 in
|
M12 Connector
|
Wiring Option 1 (Per Diagram)
|
|
||||||||||||
RTD immersion probes that are bendable, have metric or BSPP mounting threads and various sheath size options. Come standard with a 4-pin M12 connector and 316 SS sheath.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
3 mm
|
150 mm
|
M12 Connector
|
Wiring Option 1 (Per Diagram)
|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
3 mm
|
150 mm
|
M12 Connector
|
Wiring Option 2 (Per Diagram)
|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
3 mm
|
250 mm
|
M12 Connector
|
Wiring Option 1 (Per Diagram)
|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
3 mm
|
250 mm
|
M12 Connector
|
Wiring Option 2 (Per Diagram)
|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
3 mm
|
350 mm
|
M12 Connector
|
Wiring Option 1 (Per Diagram)
|
Probes with a high-temp mini connector that provide a ground connection from the sheath through the connector to your instrument to help reduce or eliminate electrical noise.
Product Number | Sensor Type | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Connector Style | Connector Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
E
|
0 to 300°C (32 to 570°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.040 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
Low Noise
|
|
Thermocouple
|
E
|
0 to 300°C (32 to 570°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.040 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
Low Noise
|
|
Thermocouple
|
E
|
0 to 510°C (32 to 950°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.062 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
Low Noise
|
|
Thermocouple
|
E
|
0 to 510°C (32 to 950°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.062 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
Low Noise
|
|
Thermocouple
|
E
|
0 to 510°C (32 to 950°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.062 in
|
6 in
|
Miniature Connector
|
ANSI (Standard)
|
Low Noise
|
Available with a variety of straight and tapered mounting threads and a standard (85°C max) M12 connector.
Product Number | Nominal Resistance | Sheath Housing Material | Probe Diameter | Probe Length | Additional Feature |
---|---|---|---|---|---|
|
3000 Ω @ 25°C
|
316L Stainless Steel
|
1/8 in
|
3 in
|
Plain no thread
|
|
5000 Ω @ 25°C
|
316L Stainless Steel
|
1/4 in
|
6 in
|
1/2 NPT Mounting thread
|
|
5000 Ω @ 25°C
|
316L Stainless Steel
|
1/8 in
|
4 in
|
1/2 NPT
|
|
10000 Ω @ 25°C
|
316L Stainless Steel
|
1/4 in
|
3 1/4 in
|
Plain no thread
|
|
10000 Ω @ 25°C
|
316L Stainless Steel
|
1/4 in
|
5 in
|
Plain no thread
|
100 or 1000 ohm platinum RTD immersion probes with a molded plastic 3-pin M8 connector and 316SS sheath. Available in a variety of lengths, diameters, and accuracies
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
3 mm
|
100 mm
|
M8 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
3 mm
|
150 mm
|
M8 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
3 mm
|
250 mm
|
M8 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
3 mm
|
350 mm
|
M8 Connector
|
|
RTD
|
-50 to 500°C (-58 to 932°F)
|
Immersion Probe
|
None
|
Class B per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
3 mm
|
100 mm
|
M8 Connector
|
Thermistor probes available in immersion, penetration and air probe styles. Quick disconnect design intended for use with handles with retractable cable.
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Resistance | Number of Wires | Probe Diameter | Sheath Housing Material | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermistor
|
-40 to 100°C (-40 to 212°F)
|
Immersion Probe
|
±0.1°C
|
2252 Ω @ 25°C/75°F
|
2
|
0.125 in
|
304 Stainless Steel
|
4 in
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Standard Connector
|
|
Thermistor
|
-40 to 100°C (-40 to 212°F)
|
Immersion Probe
|
±0.1°C
|
2252 Ω @ 25°C/75°F
|
2
|
0.125 in
|
304 Stainless Steel
|
5 in
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Standard Connector
|
|
Thermistor
|
-40 to 100°C (-40 to 212°F)
|
Immersion Probe
|
±0.1°C
|
2252 Ω @ 25°C/75°F
|
2
|
0.125 in
|
304 Stainless Steel
|
6 in
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Standard Connector
|
|
Thermistor
|
-40 to 100°C (-40 to 212°F)
|
Immersion Probe
|
±0.1°C
|
2252 Ω @ 25°C/75°F
|
2
|
0.125 in
|
304 Stainless Steel
|
8 in
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Standard Connector
|
|
Thermistor
|
-40 to 100°C (-40 to 212°F)
|
Air Probe
|
±0.1°C
|
2252 Ω @ 25°C/75°F
|
3 m (10 in)
|
0.187"
|
304 Stainless Steel
|
12 in
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Standard Connector
|
Thermocouple immersion probes that have an exposed, round terminal block attached to the end of the probe with screw connections for attaching external lead wires.
Product Number | Thermocouple Type | Type of Sensor | Process Connection | Process Connection Size | Sheath Housing Material | Junction Type | Probe Diameter | Probe Length | Insulation | Termination Connection Type | Special Limits of Error | Additional Feature 2 | Application of Sensor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
J
|
Immersion Probe
|
Direct/Compression fitting
|
1/8 in
|
304 Stainless Steel
|
Ungrounded
|
1/8 in
|
6 in
|
Not Applicable
|
Terminal Block
|
Yes
|
Not Applicable
|
Air/Gas Temperature, General Purpose, Liquid Temperature
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Air Probe
|
Yes
|
Inconel® 600
|
Exposed
|
0.25 in
|
12 in
|
||||
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Air Probe
|
Yes
|
Inconel® 600
|
Exposed
|
0.25 in
|
36 in
|
||||
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Yes
|
Inconel® 600
|
Grounded
|
0.25 in
|
12 in
|
||||
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Yes
|
Inconel® 600
|
Grounded
|
0.25 in
|
24 in
|
||||
Thermistor sensor designed for immersion applications. Sensor has a 1/8" NPT mounting fitting and phone plug connector for easy installation.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermistor
|
-80 to 100°C (-22 to 212°F)
|
Immersion Probe
|
1/8" NPT
|
±0.2°C
|
2252 Ω @ 25°C
|
2
|
304 Stainless Steel
|
0.125 in
|
4.5 in
|
PVC
|
120 in
|
Phone Plug
|
Available with a variety of straight and tapered mounting threads, two diameters and various lengths and a high temperature (200°C) M12 connector.
Product Number | Nominal Resistance | Sheath Housing Material | Probe Diameter | Probe Length | Additional Feature |
---|---|---|---|---|---|
|
5000 Ω @ 25°C
|
316L Stainless Steel
|
1/4 in
|
5 in
|
3/8 NPT
|
|
5000 Ω @ 25°C
|
316L Stainless Steel
|
1/4 in
|
3 in
|
1/4 NPT
|
|
2252 Ω @ 25°C
|
316L Stainless Steel
|
6 mm
|
350 mm
|
G1/2 BSPP
|
|
10000 Ω @ 25°C
|
316L Stainless Steel
|
1/4 in
|
6 in
|
Plain no thread
|
|
2252 Ω @ 25°C
|
316L Stainless Steel
|
6 mm
|
150 mm
|
Plain no thread
|
Kits includes seven thermocouples including surface, immersion probe and wire type sensors. Also includes connectors, wire, extension cable and handle extension.
Product Number | Thermocouple Type | Type of Sensor | Process Connection | Process Connection Size | Insulation | Termination Connection Type | Additional Feature 1 | Additional Feature 2 | Application of Sensor |
---|---|---|---|---|---|---|---|---|---|
|
E
|
Sensor kit
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Miniature Male Connector
|
Attache type kit
|
Kit of 7 Probes, Wire and Extension Cables & Assortment of Accessories
|
Air/Gas Temperature, General Purpose, Liquid Temperature
|
|
J
|
Sensor kit
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Miniature Male Connector
|
Attache type kit
|
Kit of 7 Probes, Wire and Extension Cables & Assortment of Accessories
|
Air/Gas Temperature, General Purpose, Liquid Temperature
|
|
K
|
Sensor kit
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Miniature Male Connector
|
Attache type kit
|
Kit of 7 Probes, Wire and Extension Cables & Assortment of Accessories
|
Air/Gas Temperature, General Purpose, Liquid Temperature
|
|
E
|
Sensor kit
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Miniature Male Connector
|
Rugged carrying case kit
|
Kit of 7 Probes, Wire and Extension Cables & Assortment of Accessories
|
Air/Gas Temperature, General Purpose, Liquid Temperature
|
|
J
|
Sensor kit
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Miniature Male Connector
|
Rugged carrying case kit
|
Kit of 7 Probes, Wire and Extension Cables & Assortment of Accessories
|
Air/Gas Temperature, General Purpose, Liquid Temperature
|