Call us at 1-888-826-6342
Small diameter (0.062" or less) thermocouple probes with PFA or Fiberglass extension cable and a compact transition joint. Use where space is limited.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 800°C (32 to 1472°F)
|
Immersion Probe
|
Super OMEGACLADâ„¢ XL
|
Ungrounded
|
0.032 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.010 in
|
4 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.032 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 920°C (32 to 1690°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.062 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Air Probe
|
304 Stainless Steel
|
Exposed
|
0.010 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
Ultra Precise RTD Sensors for Industrial Applications
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
Compression Fitting
|
Class 1/3 DIN per IEC60751
|
100 Ω
|
304 Stainless Steel
|
0.125 in
|
6 in
|
PFA
|
3 ft
|
Stripped Leads
|
|
Immersion Probe
|
100 Ω
|
Class A per IEC60751
|
4
|
3 in
|
25 in
|
Compression Fitting
|
M12 Connector
|
250°C (482°F)
|
-100°C (-148°F)
|
1 ft
|
Standard
|
|
RTD
|
-73 to 400°C (-99 to 752°F)
|
Air Probe
|
Compression Fitting
|
Class A per IEC60751
|
100 Ω
|
304 Stainless Steel
|
0.250 in
|
6 in
|
Fiberglass
|
3 ft
|
Stripped Leads
|
|
RTD
|
-29 to 100°C (-20 to 212°F)
|
Air Probe
|
Compression Fitting
|
Class A per IEC60751
|
100 Ω
|
304 Stainless Steel
|
0.250 in
|
6 in
|
PVC
|
3 ft
|
Stripped Leads
|
|
RTD
|
-100 to 250°C (-148 to 482°F)
|
Air Probe
|
Compression Fitting
|
Class A per IEC60751
|
100 Ω
|
304 Stainless Steel
|
0.250 in
|
6 in
|
PFA
|
3 ft
|
Stripped Leads
|
Configurable thermocouple probes with fiberglass insulated cable that is rated to 482°C. Available with Stainless Steel, Inconel, and Omegaclad XL sheaths.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Super OMEGACLADâ„¢ XL
|
Grounded
|
0.125 in
|
3 in
|
Fiberglass
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.250 in
|
6 in
|
Fiberglass
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.250 in
|
6 in
|
Fiberglass
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.250 in
|
6 in
|
Fiberglass
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.250 in
|
8 in
|
Fiberglass
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
Spring-loaded quick-connect bayonet style thermocouple probes with armored cable. Commonly used in extruder & molding equipment. Both Straight and bend options available.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Process Connection Size | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
J
|
0 to 480°C (32 to 900°F)
|
Immersion Probe
|
Bayonet Style Locking Fitting
|
304 Stainless Steel
|
Ungrounded
|
0.187 in
|
5 in
|
Fiberglass with Armored Cable
|
60 in
|
Standard Connector
|
90 Degree Angle Probe
|
|
Thermocouple
|
E
|
0 to 480°C (32 to 900°F)
|
Immersion Probe
|
Bayonet Style Locking Fitting
|
304 Stainless Steel
|
Grounded
|
0.187 in
|
3 in
|
Fiberglass with Armored Cable
|
60 in
|
Standard Connector
|
Straight Probe
|
|
Thermocouple
|
J
|
0 to 480°C (32 to 900°F)
|
Immersion Probe
|
Bayonet Style Locking Fitting
|
304 Stainless Steel
|
Grounded
|
0.187 in
|
2 in
|
Fiberglass with Armored Cable
|
60 in
|
Spade Lugs
|
Straight Probe
|
|
Thermocouple
|
J
|
0 to 480°C (32 to 900°F)
|
Immersion Probe
|
Bayonet Style Locking Fitting
|
304 Stainless Steel
|
Grounded
|
0.187 in
|
2 in
|
Fiberglass with Armored Cable
|
60 in
|
Standard Female Connector
|
Straight Probe
|
|
Thermocouple
|
J
|
0 to 480°C (32 to 900°F)
|
Immersion Probe
|
Bayonet Style Locking Fitting
|
304 Stainless Steel
|
Grounded
|
0.187 in
|
3 in
|
Fiberglass with Armored Cable
|
60 in
|
Standard Female Connector
|
Straight Probe
|
Type R, S or B platinum thermocouple probes with ceramic protection tubes and transition joint to flexible extension cable. For use in high temperature applications.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
R
|
0 to 1650°C (32 to 3000°F)
|
Extreme Temperature Probe
|
Ceramic
|
Ungrounded
|
0.250 in
|
24 in
|
Fiberglass
|
30 AWG
|
40 in
|
High Temp Miniature Connector
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
B
|
0 to 1650°C (32 to 3000°F)
|
Extreme Temperature Probe
|
Ceramic
|
Ungrounded
|
0.250 in
|
6 in
|
Fiberglass
|
30 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
B
|
0 to 1650°C (32 to 3000°F)
|
Extreme Temperature Probe
|
Ceramic
|
Ungrounded
|
0.250 in
|
8 in
|
Fiberglass
|
30 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
B
|
0 to 1650°C (32 to 3000°F)
|
Extreme Temperature Probe
|
Ceramic
|
Ungrounded
|
0.250 in
|
12 in
|
Fiberglass
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
B
|
0 to 1650°C (32 to 3000°F)
|
Extreme Temperature Probe
|
Ceramic
|
Ungrounded
|
0.250 in
|
12 in
|
Fiberglass
|
30 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
Thermocouple probes with 1/8" NPT brass compression fittings and armored cable. Commonly used in extruder & molding equipment. Both straight and bend options available.
Product Number | Thermocouple Type | Type of Sensor | Process Connection | Process Connection Size | Sheath Housing Material | Junction Type | Probe Diameter | Probe Length | Insulation | Wire Gauge | Wire Length | Termination Connection Type | Additional Feature 1 | Additional Feature 2 | Application of Sensor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
J
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Stainless Steel
|
Grounded
|
6.4 mm (1/4 in)
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
96 in
|
OST Female Connector, Spade Lugs
|
Flexible Probe
|
Not Applicable
|
High Temperature, Plastic Processing/Extrusion
|
|
E
|
Not Applicable
|
Spade lugs
|
Not Applicable
|
Stainless Steel
|
Grounded
|
Not Applicable
|
Not Applicable
|
304 Stainless Steel
|
Not Applicable
|
Not Applicable
|
Spade Lugs
|
Flexible Probe
|
Not Applicable
|
High Temperature, Plastic Processing/Extrusion
|
|
E
|
Immersion Probe
|
Compression fitting
|
1/8 NPT
|
Stainless Steel
|
Grounded
|
Not Applicable
|
Not Applicable
|
Armoured thermocouple
|
Not Applicable
|
Not Applicable
|
Spade Lugs
|
Flexible Probe
|
Not Applicable
|
High Temperature, Plastic Processing/Extrusion
|
|
E
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Stainless Steel
|
Grounded
|
6.4 mm (1/4 in)
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
48 in
|
OST Male Connector, OST Male Connector
|
Flexible Probe
|
Not Applicable
|
High Temperature, Plastic Processing/Extrusion
|
|
E
|
Not Applicable
|
Not Applicable
|
Not Applicable
|
Stainless Steel
|
Grounded
|
Not Applicable
|
Not Applicable
|
304 Stainless Steel
|
Not Applicable
|
Not Applicable
|
Spade Lugs
|
Flexible Probe
|
Not Applicable
|
High Temperature, Plastic Processing/Extrusion
|
Configurable thermocouple probes with lead wire. Standard size transition joint from probe to cable is molded (260°C max). Probe diameters range from .062" to .250".
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
J
|
0 to 620°C (32 to 1150°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.187 in
|
12 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
E
|
0 to 650°C (32 to 1200°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.125 in
|
3 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
E
|
0 to 650°C (32 to 1200°F)
|
Air Probe
|
304 Stainless Steel
|
Exposed
|
0.125 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
E
|
0 to 650°C (32 to 1200°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.125 in
|
3 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
J
|
0 to 720°C (32 to 1300°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.250 in
|
4 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
RTD Sensors great for installing into pipes or limited space applications. Single and Dual element designs, 1/8" or 1/4" NPT mounting threads available with 72" of lead wire.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 230°C (-58 to 446°F)
|
Immersion Probe
|
1/8" NPT
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.25 in
|
0.5 in
|
PFA
|
72 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 230°C (-58 to 446°F)
|
Immersion Probe
|
1/4" NPT
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.25 in
|
0.5 in
|
PFA
|
36 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 230°C (-58 to 446°F)
|
Immersion Probe
|
1/4" NPT
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.25 in
|
0.5 in
|
PFA
|
72 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 480°C (-58 to 896°F)
|
Immersion Probe
|
1/8" NPT
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.25 in
|
0.5 in
|
Fiberglass
|
36 in
|
Stripped Leads
|
none
|
|
||||||||||||||
Configurable thermocouple probes with lead wire. Miniature transition joint from probe to cable is molded (260°C max). Probe diameters range from .010" to .125".
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 700°C (32 to 1290°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.040 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
E
|
0 to 300°C (32 to 570°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.040 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Miniature Connector
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
E
|
0 to 300°C (32 to 570°F)
|
Immersion Probe
|
304 Stainless Steel
|
Ungrounded
|
0.040 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Miniature Connector
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
J
|
0 to 260°C (32 to 500°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.040 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
J
|
0 to 260°C (32 to 500°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.040 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
Metal sheathed, mineral insulated thermocouple probes with completed sensing end and bare lead wires. Typically used as a component of a larger assembly.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
N
|
0 to 1070°C (32 to 1960°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.125 in
|
6 in
|
0.70 in
|
Bare wire
|
none
|
|
Thermocouple
|
K
|
0 to 1204°C (32 to 2200°F)
|
Immersion Probe
|
Super OMEGACLADâ„¢ XL
|
Exposed
|
0.250 in
|
6 in
|
0.70 in
|
Bare wire
|
none
|
|
Thermocouple
|
K
|
0 to 1204°C (32 to 2200°F)
|
Immersion Probe
|
Super OMEGACLADâ„¢ XL
|
Grounded
|
0.250 in
|
6 in
|
0.70 in
|
Bare wire
|
none
|
|
Thermocouple
|
K
|
0 to 1204°C (32 to 2200°F)
|
Immersion Probe
|
Super OMEGACLADâ„¢ XL
|
Ungrounded
|
0.250 in
|
6 in
|
0.70 in
|
Bare wire
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Super OMEGACLADâ„¢ XL
|
Exposed
|
0.125 in
|
6 in
|
0.70 in
|
Bare wire
|
none
|
Family of linear thermistor sensors with lead wire including cable, surface, air, and immersion probe styles. All come with resistor sets to linearize the output.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermistor
|
-30 to 100°C (-22 to 212°F)
|
Immersion Probe
|
1/8" NPT
|
±0.15°C
|
6,000 Ω & 30,000 Ω @ 25°C
|
3
|
304 Stainless Steel
|
0.125 in
|
4.5 in
|
PVC
|
120 in
|
Stripped Leads
|
|
|||||||||||||
|
Thermistor
|
0 to 100°C (32 to 212°F)
|
Immersion Probe
|
1/8" NPT
|
±0.15°C
|
6,000 Ω & 30,000 Ω @ 25°C
|
3
|
304 Stainless Steel
|
0.125 in
|
4.5 in
|
PVC
|
120 in
|
Stripped Leads
|
|
Thermistor
|
0 to 100°C (32 to 212°F)
|
Immersion Probe
|
±0.15°C
|
6000 Ω
|
Stainless Steel
|
0.125 in
|
4.50 in
|
PVC
|
120 in
|
Stripped Leads
|
||
|
Thermistor
|
0 to 100°C (32 to 212°F)
|
Immersion Probe - Glass
|
±0.15°C
|
6000 Ω
|
Glass
|
0.187 in
|
5.00 in
|
PVC
|
120 in
|
Stripped Leads
|
||
PFA-Coated RTD Probes for Harsh Chemical Applications
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Resistance | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
4
|
304 Stainless Steel
|
0.062 in
|
4 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
2
|
304 Stainless Steel
|
0.062 in
|
4 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-30 to 350°C (-22 to 662°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.062 in
|
4 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
|
|
RTD
|
-30 to 350°C (-22 to 662°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.062 in
|
6 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.062 in
|
9 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
Thermocouple probe has a metal transition between the sensor & extension cable. Cable has BX armor over it to protect from damage and a standard size connector attached.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 1204°C (32 to 2200°F)
|
Immersion Probe
|
Super OMEGACLADâ„¢ XL
|
Grounded
|
0.187 in
|
12 in
|
PFA with Armored Cable
|
20 AWG
|
40 in
|
Standard Connector
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.187 in
|
6 in
|
PFA
|
20 AWG
|
40 in
|
Miniature Connector
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.250 in
|
6 in
|
PFA with Armored Cable
|
20 AWG
|
40 in
|
Standard Connector
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.250 in
|
6 in
|
PFA with Armored Cable
|
20 AWG
|
40 in
|
Standard Connector
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.250 in
|
6 in
|
PFA with Armored Cable
|
20 AWG
|
40 in
|
Standard Connector
|
ANSI (Standard)
|
none
|
RTD probes with 1/8" NPT brass compression or bayonet fittings and armored cable. Commonly used in extruder & molding equipment. Both straight and bend options available.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-200 to 260°C (-328 to 500°F)
|
Immersion Probe
|
1/8" NPT
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.187 in
|
2 in
|
PFA with Armored Cable
|
60 in
|
3-Prong Standard Connector
|
Straight Probe
|
|
RTD
|
-200 to 260°C (-328 to 500°F)
|
Immersion Probe
|
Bayonet Style Locking Fitting
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.187 in
|
5 in
|
PFA with Armored Cable
|
36 in
|
3-Prong Standard Connector
|
90 Degree Angle Probe
|
|
RTD
|
-200 to 260°C (-328 to 500°F)
|
Immersion Probe
|
1/8" NPT
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.187 in
|
2 in
|
PFA with Armored Cable
|
60 in
|
Spade Lugs
|
Straight Probe
|
|
RTD
|
-200 to 260°C (-328 to 500°F)
|
Immersion Probe
|
1/8" NPT
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.187 in
|
4 in
|
PFA with Armored Cable
|
60 in
|
Spade Lugs
|
Straight Probe
|
|
RTD
|
-200 to 260°C (-328 to 500°F)
|
Immersion Probe
|
1/8" NPT
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.187 in
|
4 in
|
PFA with Armored Cable
|
60 in
|
3-Prong Standard Connector
|
Straight Probe
|
Thermocouple probes with 1/16" OD & a .020" diameter reduced tip for enhanced response to temperature change. Metal transition joint with PFA insulated cable & mini connector.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
T
|
0 to 150°C (32 to 302°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.062 in
|
3 in
|
PFA
|
24 AWG
|
72 in
|
Miniature Connector
|
ANSI (Standard)
|
Fine Tip
|
|
Thermocouple
|
K
|
0 to 440°C (32 to 825°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.062 in
|
6 in
|
PFA
|
24 AWG
|
72 in
|
Stripped Leads
|
ANSI (Standard)
|
Fine Tip
|
|
Thermocouple
|
E
|
0 to 440°C (32 to 825°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.062 in
|
6 in
|
PFA
|
24 AWG
|
72 in
|
Miniature Connector
|
ANSI (Standard)
|
Fine Tip
|
|
Thermocouple
|
J
|
0 to 440°C (32 to 825°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.062 in
|
6 in
|
PFA
|
24 AWG
|
72 in
|
Miniature Connector
|
ANSI (Standard)
|
Fine Tip
|
|
Thermocouple
|
K
|
0 to 440°C (32 to 825°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.062 in
|
3 in
|
PFA
|
24 AWG
|
72 in
|
Miniature Connector
|
ANSI (Standard)
|
Fine Tip
|
This RTD probe has stainless steel-overbriaded wires which offers durability for applications where the wire is continually moving or exposed to sharp objects.
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Output | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.187 in
|
6 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
6 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 250°C (-58 to 482°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
6 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-200 to 600°C (-328 to 1112°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.187 in
|
6 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
|
RTD
|
-50 to 450°C (-58 to 842°F)
|
Immersion Probe
|
Class A per IEC60751
|
100 Ω
|
2
|
316 Stainless Steel
|
0.250 in
|
24 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
none
|
General use, straight thermistor probes can be used as-is or adapted with mounting accessories. Multiple resistances and accuracies available. Probes have extension cables.
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Resistance | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
±0.2°C
|
10,000 Ω
|
304 Stainless Steel
|
0.125 in
|
4 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
±0.2°C
|
3000 Ω
|
304 Stainless Steel
|
0.125 in
|
4 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
|
Stripped Leads
|
10,000 Ω @ 25°C
|
40 in
|
2 in
|
Stainless Steel
|
1/4 in
|
General Purpose Probe
|
Standard
|
||||
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
±0.2°C
|
10,000 Ω
|
304 Stainless Steel
|
0.250 in
|
2 in
|
PFA
|
26 AWG
|
80 in
|
Stripped Leads
|
|
Thermistor
|
-80 to 150°C (-112 to 302°F)
|
Immersion Probe
|
±0.2°C
|
10,000 Ω
|
304 Stainless Steel
|
0.250 in
|
4 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
Thermistor sensors great for installing into pipes or limited space applications. 1/8" or 1/4" NPT mounting threads available with 72" of Stainless Steel overbraid cable.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermistor
|
-80 to 100°C (-22 to 212°F)
|
Immersion Probe
|
1/8" NPT
|
±0.2°C
|
2252 Ω @ 25°C
|
2
|
304 Stainless Steel
|
0.25 in
|
0.5 in
|
PFA with Stainless Steel Overbraid
|
80 in
|
Stripped Leads
|
|
|||||||||||||
|
|||||||||||||
|
|||||||||||||
|
Thermistor
|
-80 to 100°C (-22 to 212°F)
|
Immersion Probe
|
1/4" NPT
|
±0.2°C
|
2252 Ω @ 25°C
|
2
|
304 Stainless Steel
|
0.25 in
|
0.5 in
|
PFA with Stainless Steel Overbraid
|
18 in
|
Stripped Leads
|
Configurable thermocouple probes with lead wire. Standard size transition joint from probe to cable is LCP molded (260°C max). Probe diameters range from .062" to .250".
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.187 in
|
18 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
J
|
0 to 520°C (32 to 970°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.125 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
J
|
0 to 720°C (32 to 1300°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.250 in
|
3 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
J
|
0 to 520°C (32 to 970°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.125 in
|
4 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
J
|
0 to 520°C (32 to 970°F)
|
Immersion Probe
|
304 Stainless Steel
|
Grounded
|
0.125 in
|
6 in
|
PFA
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
Thermocouple probes with cable that is Silica ceramic fiber insulated and is rated up to 815°C with Inconel Overbraid to protect it from damage.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Sheath Material | Junction Type | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type | Color Code Standard | Additional Feature |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.187 in
|
12 in
|
Silica Ceramic with Inconel Overbraid
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.250 in
|
6 in
|
Silica Ceramic with Inconel Overbraid
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1150°C (32 to 2100°F)
|
Immersion Probe
|
Inconel® 600
|
Ungrounded
|
0.250 in
|
6 in
|
Silica Ceramic with Inconel Overbraid
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1070°C (32 to 1960°F)
|
Air Probe
|
Inconel® 600
|
Exposed
|
0.125 in
|
6 in
|
Silica Ceramic with Inconel Overbraid
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|
|
Thermocouple
|
K
|
0 to 1070°C (32 to 1960°F)
|
Immersion Probe
|
Inconel® 600
|
Grounded
|
0.125 in
|
6 in
|
Silica Ceramic with Inconel Overbraid
|
24 AWG
|
40 in
|
Stripped Leads
|
ANSI (Standard)
|
none
|